Gas springs / GSQ

Gas springs / GSQ

Click on this image to zoom in.

Click on this image to zoom in.

A high-load capable type of the GSP32. The initial load capability is 32% greater than the GSP32. Plate for mounting is HM and FM, same as for GSP.
  • Order quantities extended (D-JIT)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
GSQ32-10
GSQ32-15
GSQ32-20
GSQ32-25
GSQ32-32
GSQ32-38
GSQ32-45
GSQ32-50
GSQ32-56
GSQ32-63
GSQ32-80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSStroke (S)
(mm)
L Dimension (L)
(mm)

153.71 €

1 6 Days 101075

164.91 €

1 6 Days 101585

169.90 €

1 6 Days 102095

176.19 €

1 6 Days 1025105

181.20 €

1 6 Days 1032120

186.19 €

1 6 Days 1038135

189.89 €

1 6 Days 1045150

193.69 €

1 6 Days 1050160

213.69 €

1 6 Days 1056175

217.37 €

1 6 Days 1063195

228.67 €

1 6 Days 1080230

Loading...

  1. 1

Basic information

Set/single item Body only Outer diameter (D)(mm) 32 Initial load(N) 6600
Gas Venting With Hose Linkage No

Tech Support