Ejectors / spring-loaded / set (RESB8-28-75)

Ejectors / spring-loaded / set RESB8-28-75

Click on this image to zoom in.

Click on this image to zoom in.

  • Ejectors / spring-loaded / set
  • Ejectors / spring-loaded / set
  • Volume Discount

Product Details:

Manufacturer part number: RESB8-28-75

Brand: MISUMI

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

Product composition: Pin

P (Pin diameter): 8 mm

B (Pin diameter length): 28 mm

L (L dimension): 75 mm

Coil springs: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RESB8-28-75

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
RESB8-28-75
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSProduct composition P (Pin diameter)
(mm)
B (Pin diameter length)
(mm)
L (L dimension)
(mm)
Coil springs D (Housing outer diameter)
(mm)
1 Available Quote 10Pin82875--

Loading...

  1. 1

This page is Ejectors / spring-loaded / set, part number RESB8-28-75.
You can find the detail information about specifications and dimensions on part number RESB8-28-75.

Variation of this product

Part Number
RES10-33-70-WFH
RES10-33-70-WL
RES10-33-70-WLH
RES10-33-85-WF
RES10-33-85-WFH
RESB8-28-80
Part NumberMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSProduct composition P (Pin diameter)
(mm)
B (Pin diameter length)
(mm)
L (L dimension)
(mm)
Coil springs D (Housing outer diameter)
(mm)
1 Available Quote 10Set103370WFH-
1 Available Quote 10Set103370WL-
1 Available Quote 10Set103370WLH-
1 Available Quote 10Set103385WF-
1 Available Quote 10Set103385WFH-
1 Available Quote 10Pin82880--

Tech Support