Guide bushes / without head / without oil groove (GBBM10-20)

Guide bushes / without head / without oil groove GBBM10-20

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: GBBM10-20

Brand: MISUMI

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

d (Leader bushing inner diameter): 10 mm

d dimension tolerance: +0.014/+0.005

L (L dimension): 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GBBM10-20

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
GBBM10-20
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSd (Leader bushing inner diameter)
(mm)
d dimension tolerance L (L dimension)
(mm)
1 Available Quote 1010+0.014/+0.00520

Loading...

  1. 1

Basic information

Head Straight Oil groove No

This page is Guide bushes / without head / without oil groove, part number GBBM10-20.
You can find the detail information about specifications and dimensions on part number GBBM10-20.

Variation of this product

Part Number
GBBM10-15
GBBM10-25
GBBM10-30
GBBM10-35
GBBM10-40
GBBM12-15
Part NumberMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSd (Leader bushing inner diameter)
(mm)
d dimension tolerance L (L dimension)
(mm)
1 Available Quote 1010+0.014/+0.00515
1 Available Quote 1010+0.014/+0.00525
1 Available Quote 1010+0.014/+0.00530
1 Available Quote 1010+0.014/+0.00535
1 Available Quote 1010+0.014/+0.00540
1 Available Quote 1012+0.017/+0.00615

Tech Support