Guide bushes / without head / maintenance-free solid lubrication (GBSEZ35-50)

Guide bushes / without head / maintenance-free solid lubrication GBSEZ35-50

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: GBSEZ35-50

Brand: MISUMI

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

d (Inner diameter): 35 mm

L (L dimension): 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GBSEZ35-50

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
GBSEZ35-50
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSd (Inner diameter)
(mm)
L (L dimension)
(mm)
1 Available Quote 103550

Loading...

  1. 1

Basic information

Material SUJ2 Embedded lubricant MoS2 Head Straight
Heat resistance temperature 80℃ or lower

This page is Guide bushes / without head / maintenance-free solid lubrication, part number GBSEZ35-50.
You can find the detail information about specifications and dimensions on part number GBSEZ35-50.

Variation of this product

Part Number
GBSEZ13-30
GBSEZ16-15
GBSEZ16-20
GBSEZ35-60
GBSEZ40-30
GBSEZ40-40
Part NumberMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSd (Inner diameter)
(mm)
L (L dimension)
(mm)
1 Available Quote 101330
1 Available Quote 101615
1 Available Quote 101620
1 Available Quote 103560
1 Available Quote 104030
1 Available Quote 104040

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360