Guide bushes / brass / maintenance-free solid lubrication (Part Numbers - CAD Download)

Guide bushes / brass / maintenance-free solid lubrication

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GBHDZ25-80

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
GBHDZ25-80
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSd (Inner diameter)
(mm)
L (L dimension)
(mm)
1 Available Quote 102580

Loading...

  1. 1

Basic information

Material Copper alloy Embedded lubricant Graphite Head With Head
Heat resistance temperature 150℃ or lower

This page is Guide bushes / brass / maintenance-free solid lubrication, part number GBHDZ25-80.
You can find the detail information about specifications and dimensions on part number GBHDZ25-80.

Variation of this product

Part Number
GBHDZ10-30
GBHDZ10-35
GBHDZ10-40
GBHDZ25-90
GBHDZ30-100
GBHDZ30-110
Part NumberMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSd (Inner diameter)
(mm)
L (L dimension)
(mm)
1 Available Quote 101030
1 Available Quote 101035
1 Available Quote 101040
1 Available Quote 102590
1 Available Quote 1030100
1 Available Quote 1030110

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360