Manufacturer part number: WCSP6-250
Brand: MISUMI
Price: Please contact the support for quotation
Delivery time: Quote
Material: Stainless Steel
Material (Pipe): Stainless Steel
D (Pipe diameter): 6 mm
L (L dimension): 250 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WCSP6-250
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
WCSP6-250 |
Part Number | Minimum order quantity | Volume Discount | RoHS | Material | Material (Pipe) | D (Pipe diameter) (mm) | L (L dimension) (mm) | |
---|---|---|---|---|---|---|---|---|
1 | Available | Quote | 10 | Stainless Steel | Stainless Steel | 6 | 250 |
Loading...
Clamping method | Fine thread screw | Mounting position | Inside |
---|
This page is Screw plugs / hexagon socket / with sealing ring, part number WCSP6-250.
You can find the detail information about specifications and dimensions on part number WCSP6-250.
Part Number |
---|
WCP10-250 |
WCP10-300 |
WCP10-50 |
WCSP6-300 |
WCSP6-50 |
WCSP8-100 |
Part Number | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Material (Pipe) | D (Pipe diameter) (mm) | L (L dimension) (mm) |
---|---|---|---|---|---|---|---|---|
1 | Available | Quote | 10 | Brass | Brass | 10 | 250 | |
1 | Available | Quote | 10 | Brass | Brass | 10 | 300 | |
1 | Available | Quote | 10 | Brass | Brass | 10 | 50 | |
1 | Available | Quote | 10 | Stainless Steel | Stainless Steel | 6 | 300 | |
1 | Available | Quote | 10 | Stainless Steel | Stainless Steel | 6 | 50 | |
1 | Available | Quote | 10 | Stainless Steel | Stainless Steel | 8 | 100 |