Manufacturer part number: WFH4-10
Brand: MISUMI
Price: Please contact the support for quotation
Delivery time: Quote
D (Diameter): 4 mm
L (L dimension): 10 mm
Spring constant: 0.5 N/mm
Load: 2.9 N
Allowable deflection: 6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WFH4-10
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
WFH4-10 |
Part Number | Minimum order quantity | Volume Discount | RoHS | D (Diameter) (mm) | L (L dimension) (mm) | Spring constant (N/mm) | Load (N) | Allowable deflection (mm) | |
---|---|---|---|---|---|---|---|---|---|
1 | Available | Quote | 10 | 4 | 10 | 0.5 | 2.9 | 6 |
Loading...
Heat resistance temperature | 200℃ |
---|
This page is Compression springs / round wire / 40% spring deflection / 200° heat resistant, part number WFH4-10.
You can find the detail information about specifications and dimensions on part number WFH4-10.
Configure
Basic Attributes
Type
D (Diameter)(mm)
L (L dimension)(mm)
Spring constant(N/mm)
Load(N)
Allowable deflection(mm)
Filter by CAD data type
Optional Attributes
Part Number |
---|
WFH10-25 |
WFH10-30 |
WFH10-35 |
WFH4-15 |
WFH4-20 |
WFH4-25 |
Part Number | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | D (Diameter) (mm) | L (L dimension) (mm) | Spring constant (N/mm) | Load (N) | Allowable deflection (mm) |
---|---|---|---|---|---|---|---|---|---|
1 | Available | Quote | 10 | 10 | 25 | 0.5 | 7.4 | 15 | |
1 | Quote | 10 | 10 | 30 | 0.5 | 8.8 | 18 | ||
1 | Available | Quote | 10 | 10 | 35 | 0.5 | 10.3 | 21 | |
1 | Available | Quote | 10 | 4 | 15 | 0.5 | 4.4 | 9 | |
1 | Available | Quote | 10 | 4 | 20 | 0.5 | 5.9 | 12 | |
1 | Available | Quote | 10 | 4 | 25 | 0.5 | 7.4 | 15 |