Compression springs / flat wire / painted, unpainted / 30% spring deflection / 200° heat resistant (SWR17-50)

Compression springs / flat wire / painted, unpainted / 30% spring deflection / 200° heat resistant SWR17-50
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: SWR17-50

Brand: MISUMI

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

D (Diameter): 17 mm

L (L dimension): 50 mm

d (Inner diameter - flat type only): 10.5

Spring constant: 7.85 N/mm

Load: 196.1 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SWR17-50

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
SWR17-50
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSD (Diameter)
(mm)
L (L dimension)
(mm)
d (Inner diameter - flat type only) Spring constant
(N/mm)
Load
(N)
Allowable deflection
(mm)
With/without paint peeling
1 Quote

Stock

10175010.57.85196.125No

Loading...

  1. 1

Basic information

Wire type Flat Heat resistance temperature 200℃

This page is Compression springs / flat wire / painted, unpainted / 30% spring deflection / 200° heat resistant, part number SWR17-50.
You can find the detail information about specifications and dimensions on part number SWR17-50.

Variation of this product

Part Number
NT-SWR10.5-30
NT-SWR10.5-35
NT-SWR10.5-40
SWR17-55
SWR17-60
SWR17-65
Part NumberMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSD (Diameter)
(mm)
L (L dimension)
(mm)
d (Inner diameter - flat type only) Spring constant
(N/mm)
Load
(N)
Allowable deflection
(mm)
With/without paint peeling
1 Available Quote 1010.5306.05.2378.515Yes
1 Available Quote 1010.5356.04.4878.517.5Yes
1 Available Quote 1010.5406.03.9278.520Yes
1 Quote 10175510.57.13196.127.5No
1 Quote 10176010.56.54196.130No
1 Quote 10176510.56.03196.132.5No

Tech Support