GUIDE PILLARS -DIN Type/Oil Groove/Step- (D-GPM03-18-55-76)

GUIDE PILLARS -DIN Type/Oil Groove/Step- D-GPM03-18-55-76
  • Volume Discount

Product Details:

Manufacturer part number: D-GPM03-18-55-76

Brand: MISUMI

Price: 15.94

Delivery time: 17 Days


Technical Data:

D (Sliding part): 18 mm

L (L dimension): 55 mm

N (Press-fit length): 76 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D-GPM03-18-55-76

Drawing / Product specification

D-GPM03
[ M ]Tool steel
[ H ]56 HRC~

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
D-GPM03-18-55-76
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D (Sliding part)
(mm)
L (L dimension)
(mm)
N (Press-fit length)
(mm)

15.94 €

1 Available 17 Days 185576

Loading...

  1. 1

Specification table

Press Fit PartETHPart No.LN
DKk6e7TypeSlide Part D
14+0.012
+0.001
-0.032
-0.050
4316D-GPM039
10
203550            9
254565            12
2030             17
253555            22
3050             27
2545             36
304575            46
3560             56
45              66
20+0.015
+0.002
-0.040
-0.061
762514
15
35557595           17
203540455055657090110     22
20354045556585105       27
2035404555657595       36
2035456585105         46
2035557595          56
556595            66
5595             76
5595             86
5595             96
75              116
263118
20
35557595           17
2035404550556065708085115   22
2035404550556065708085105125155 27
20*35*4045505560*65*707580*9511513515536
20*45*65*85*105135165        46
20*35*557595          56
*55*75*95            66
*5575*95            76
557595            86
5595             96
115              116
135              136
303522
24
355575            17
355575105130          22
2545506065708085105125165    27
25*45*50*55*6070*7580*95*115135*165195  36
25*45*5060*657080*85*105115125*165195  46
25*45*55*75*95*115*165195       56
*55*75*95            66
25*45*55*75*95115         76
*55*75*95            86
5575*95115135155         96
75115155            116
135              136
155              156
42+0.018
+0.002
-0.050
-0.075
4730
32
3575130            22
4565105165           27
*55*75*95*115*155          36
*45*6585105*125*165195        46
*55*75*95*115*135*175195        56
*55*75*95*115135*175195        66
55*7595115*155195         76
*55*7595*115155          86
*5575*95115155195         96
7595115155           116
95115155            136
115155             156
135175             176
155195             196
54+0.021
+0.002
-0.060
-0.090
10106040
42
75*135             36
95165             46
*75115*155195           56
*75*135             66
75*115*175            76
75*135             86
75115155            96
95115135195           116
95115135215           136
115155195215           156
135155175            176
155195235            196
667250
52
115135155175195          76
115155175195           96
135155175195           116
135155175195           136
155175195215           156
175195215245           196
195215245            246
80208660115              96
135              116
135              136
155              156
175              196
195              246
 
Slide Part
Dg6
9・1014~1820~3032~4250~60
-0.005
-0.014
-0.006
-0.017
-0.007
-0.020
-0.009
-0.025
-0.010
-0.029

Order Example

         
 Part No.DLN 
 D-GPM03182036 
         

Alteration

Basic information

Brand MISUMI Product Type Standard Head With head
Oil groove Oil groove With/without diameter of recess No How to mount Head type
Material Other Steel

This page is GUIDE PILLARS -DIN Type/Oil Groove/Step-, part number D-GPM03-18-55-76.
You can find the detail information about specifications and dimensions on part number D-GPM03-18-55-76.

Variation of this product

Part Number
D-GPM03-18-135-136
D-GPM03-18-135-36
D-GPM03-18-135-46
D-GPM03-18-55-86
D-GPM03-18-55-96
D-GPM03-18-60-36
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D (Sliding part)
(mm)
L (L dimension)
(mm)
N (Press-fit length)
(mm)

20.49 €

1 Available 17 Days 18135136

17.24 €

1 Available 17 Days 1813536

17.57 €

1 Available 17 Days 1813546

16.27 €

1 Available 17 Days 185586

16.59 €

1 Available 17 Days 185596

14.80 €

1 Available 17 Days 186036

Tech Support