MOLD COUPLING SOCKETS -DIN Type/Hose Attachment/No Valve/Heat Resistance 160 Degree- (D-F160-CVT9)

MOLD COUPLING SOCKETS -DIN Type/Hose Attachment/No Valve/Heat Resistance 160 Degree- D-F160-CVT9
  • Volume Discount

Product Details:

Manufacturer part number: D-F160-CVT9

Brand: MISUMI

Price: 9.87

Delivery time: 16 Days


Technical Data:

Plug connector diameter: 9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D-F160-CVT9

Drawing / Product specification

■For hose attachment
TypeValvemax.℃
D-F160-CVT-160
[ M ]C3604
 

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
D-F160-CVT9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plug connector diameter
(mm)

9.87 €

1 Available 16 Days 9

Loading...

  1. 1

Specification table

dDLEd1Part No.
TypeV
91753226D-F160-CVT9
13226225913
[ ! ]Use in atmospheric pressure 2,500 Kpa (25.49 kgf/cm2) or lower.

Order Example

   
 Part No. 
 D-F160-CVT13 
   

Basic information

Brand MISUMI Material Brass Connecting parts Hose
Heat proof 160℃ With/without valve No valve Shape Straight

This page is MOLD COUPLING SOCKETS -DIN Type/Hose Attachment/No Valve/Heat Resistance 160 Degree-, part number D-F160-CVT9.
You can find the detail information about specifications and dimensions on part number D-F160-CVT9.

Variation of this product

Part Number
D-F160-CVT13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Plug connector diameter
(mm)

11.11 €

1 Available 16 Days 13

Tech Support