MOLD COUPLING SOCKETS -DIN Type/Male Thread/With Valve/Heat Resistance 100 Degree/Parallel Pipe Thread- (D-F100-CMG19-4)

MOLD COUPLING SOCKETS -DIN Type/Male Thread/With Valve/Heat Resistance 100 Degree/Parallel Pipe Thread- D-F100-CMG19-4
  • Volume Discount

Product Details:

Manufacturer part number: D-F100-CMG19-4

Brand: MISUMI

Price: 16.05

Delivery time: 16 Days


Technical Data:

Plug connector diameter: 19 mm

MxP: M24x1.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D-F100-CMG19-4

Drawing / Product specification

■Male thread type
TypeValvemax.℃Thread
D-F100-CMG100PF(G)
[ M ]C3604
 

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
D-F100-CMG19-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plug connector diameter
(mm)
MxP

16.05 €

1 Available 16 Days 19M24x1.5

Loading...

  1. 1

Specification table

■Parallel pipe thread type
BDLℓ1d1PF(G)Part No.No.
TypeV
17174896G1/4AD-F100-CMG92
2222529G3/8A133
3031741213G1/2A194
[ ! ]Use in atmospheric pressure 2,500 kPa (25.49 kgf/cm2) or lower.

Order Example

     
 Part No.-No. 
 D-F100-CMG9-2 
     

Basic information

Brand MISUMI Material Brass Connecting parts Male thread
Heat proof 100℃ With/without valve Standard Shape Straight

This page is MOLD COUPLING SOCKETS -DIN Type/Male Thread/With Valve/Heat Resistance 100 Degree/Parallel Pipe Thread-, part number D-F100-CMG19-4.
You can find the detail information about specifications and dimensions on part number D-F100-CMG19-4.

Variation of this product

Part Number
D-F100-CMG13-3
D-F100-CMG9-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Plug connector diameter
(mm)
MxP

11.72 €

1 Available 16 Days 13M16x1.5

10.18 €

1 Available 16 Days 9M14x1.5

Tech Support