Manufacturer part number: D-BFPFG15-300
Brand: MISUMI
Price: 8.55 €
Delivery time: 16 Days
A (Width): 15 mm
L: 300 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
D-BFPFG15-300
[ M ]C3604
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
D-BFPFG15-300 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (Width) (mm) | L (mm) | |
---|---|---|---|---|---|---|
8.55 € | 1 | Available | 16 Days | 15 | 300 |
Loading...
ℓ | B | G(PF) | T | Part No. | L | ||
Type | A | ||||||
8 | 5 | G1/8 | 1.5 | D-BFPFG | 8.5 | 100 | 200 |
10 | 7 | G1/4 | 2.0 | 11.5 | 125 | 250 | |
8 | G3/8 | 15 | 150 | 300 | |||
[ ! ]Make the water hole diameter to which D-BFPFG is fitted at least 0.5~1mm-larger than A. |
Part No. | - | L | ||
D-BFPFG11.5 | - | 250 | ||
Brand | MISUMI | Material | Brass | With/without tapered screw plug | Without |
---|---|---|---|---|---|
Partition plate | No | Shape | Flat board | Type | D-BFPFG |
This page is BAFFLE BOARDS -DIN Type/Parallel Thread Plug/Parallel Pipe Thread-, part number D-BFPFG15-300.
You can find the detail information about specifications and dimensions on part number D-BFPFG15-300.
Part Number |
---|
D-BFPFG11.5-125 |
D-BFPFG11.5-250 |
D-BFPFG15-150 |
D-BFPFG8.5-100 |
D-BFPFG8.5-200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (Width) (mm) | L (mm) |
---|---|---|---|---|---|---|
5.46 € | 1 | Available | 16 Days | 11.5 | 125 | |
6.84 € | 1 | Available | 16 Days | 11.5 | 250 | |
6.76 € | 1 | Available | 16 Days | 15 | 150 | |
4.48 € | 1 | Available | 16 Days | 8.5 | 100 | |
5.49 € | 1 | Available | 16 Days | 8.5 | 200 |