Hinge pins / collar flattened on both sides / stainless steel, steel / internal thread

Hinge pins / collar flattened on both sides / stainless steel, steel / internal thread

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Back to the Category Hinge Pin

Technical Drawing - Hinge Pins / Pivot Pins

 

Precision Pivot Pins/Flanged/Tapped:Related Image
 This type may have centering holes depending on dimensions.
Available dimensions and tolerances can be found under the tab More Information.

 

Basic Properties (e.g., material, hardness, coating, tolerance) - Hinge Pins / Pivot Pins

 

Type  Material  Hardness  Surface Treatment
HCLBMEN 1.1191 Equiv.-Black Oxide
HCLBHM40~45HRC
PHCLBM-Electroless Nickel Plating
PHCLBHM40~45HRC
GHCLBMPlating Hardness 750HV~Hard Chrome Plating
SHCLBMEN 1.4301 Equiv.--
SHCLBHMEN 1.4125 Equiv.45~50HRC
GSHCLBHM45~50HRC Plating Hardness 750HV~Hard Chrome Plating
 HRC hardened products may be discolored by hardening.
Further specifications can be found under the tab More Information.

 

Composition of a Product Code - Hinge Pins / Pivot Pins

 

Part Number-L
HCLBHM8-35.8
SCLBRHM10-50.5
   
Alterations - Hinge Pins / Pivot Pins

 

Precision Pivot Pins/Flanged/Tapped:Related Image

 

General Information - Hinge Pins / Pivot Pins

 

Hinge Bolt Selection Details

- Material: steel, stainless steel
- Coatings: untreated, burnished, nickel-plated, hard chrome-plated
- ISO tolerances: g6, m6, p6, h7, f8, c9
- Outer diameter: 2 mm to 30 mm
- Length: 5 mm to 200 mm
- End forms: external thread, internal thread, flat surface, hexagon socket, shoulder, flattened shoulder, retaining ring groove, cross holes for cotter pin, spring groove, V-groove

 

Description/Basics

Hinge bolts for mechanical engineering serve as a movable connecting element and pivot point between two assembly parts. Therefore, knuckle pins enable assembly parts to pivot, similar to a hinge. Furthermore, a hinge pin enables the connection of assembly parts in movable mechanisms, in which they can also serve for example as angular compensation in addition to their connecting function.

 

Plug-in bolts with retaining ring

Application example: hinge bolts with retaining ring – (1) hinge base, (2) plug-in bolts with retaining ring, (3) link

 

In the case of knuckle pin connections, there should be play between the plug-in bolt and the receptacle (bore hole, eyelet, etc.) on the attachment parts in order to ensure smooth rotation. The clearance should be selected depending on the application and load. The most common tolerance is an H7 hole in conjunction with a g6 hinge pin, which is selected for most applications. In addition to tolerance g6, MISUMI also offers knuckle pins in tolerances m6, p6, h7, f8, c9 (type KCL). By selecting the tolerance of the plug-in bolt, the required clearance can be adapted to the respective requirement without having to change the tolerance of the bore hole/eyelets.

Bolts exposed to high motion cycles are subject to increased wear, which can be higher depending on the load applied. Due to abrasion, the play between the hinge bolt and the bore hole/eyelet can increase and lead to inaccuracies in the application.
MISUMI offers hinge bolts with hard chrome plating for particularly high stress. This knuckle pin surface treatment has a high surface hardness and thus a high wear resistance, which ensures an increased durability and requires less maintenance.

MISUMI offers various fasting options for retaining pins.
Hinge bolts with a flat surface on both sides are firmly connected to the hinge base via a set screw. Due to this rigid connection, the hinge pin is not mounted in a rotating manner, which specifically prevents wear on the hinge base.

 

Push-in bolts with flat surfaces

Application example: hinge bolts with flat surfaces - (1) link, (2) plug-in bolts with flat surfaces, (3) hinge base

 

Bolts with cotter pins are suitable for applications that require a simple replacement of the parts. The very easy-to-lock cotter pins enable quick assembly and disassembly of the hinge bearing, hinge base or cotter pin by means of one or two cotter pins.
Care should be taken to ensure that no strong axial movements and forces occur when using a bolt with cotter pins. If strong forces are applied to the cotter pin, they can shear off and the cotter pins can detach from the connection.

 

Bolt with cotter pin

Application example: cotter pins – (1) knuckle joint, (2) hinge base, (3) cotter pin bolts

 

A commonly used version of the knuckle pins are hinge bolts with retaining ring. This type of connection can be used in almost any application and is typically only loosened after assembly for maintenance purposes.
MISUMI offers the hinge bolts with retaining ring groove with up to four retaining ring grooves. The diameter of our plug-in bolts are selectable and can be configured in length. Therefore, they can be adjusted to your individual needs.

 

Plug-in bolts with retaining ring

Application example: hinge bolt with retaining ring - (1) mounting plate, (2) roller bearing, (3) knuckle pin with retaining ring, (4) retaining ring

 

Hinge bolts with head, also called bolts with head or plug-in bolts with shoulder, have the advantage that there is no need for a lock on the side of the head. The head serves as a stop for the plug-in bolt, which can be fitted with a hexagon socket or wrench flat as a drive.
However, the bolts with head can only be assembled and disassembled from one side. This characteristic must be observed during construction and maintenance.
With MISUMI, the shoulder thickness of the hinge bolt can be configured in 0.5 mm increments using the [TC] option. With the option [HC], a flat surface can be attached to the shoulder, which can serve as an anti-rotation device.

 

Knuckle pin with shoulder

Drawing: bolts with head

 

If a particularly high level of roundness is required, rotary shafts can be used. MISUMI rotary shafts have a roundness of ~ 0.007 to 0.004.

 

Function

Hinge bolts, also known as knuckle pins, belong to the group of machine and fastening elements. As the centre of a rotating joint, they generally connect two components via eyelets. Hinge bolts can be used among other things to attach doors, windows and flaps in a movable manner. This requires play between the hinge pin and the eyelet, which in most cases is constructed from the combination of an H7 bore hole and a g6 knuckle pin.

 

Areas of Application

MISUMI hinge bolts and plug-in bolts are indispensable for mechanical engineering and plant engineering, since hinge bolts allow a movable connection used in many applications.
Hinge bolts can be used for hinge mechanisms as in a typical hinge for windows, valves in industrial systems and doors of electrical up to a movable connection elements for links and knuckle joints.
Through our wide selection of end shapes, MISUMI knuckle pins offer versatile applications across various industries.

 

Materials

MISUMI socket pins are available in steel and stainless steel. As an option, our hinge bolts and socket pins are also available hardened. colour variations may occur with hardened hinge bolts.

 

Coatings

MISUMI hinge bolts are available in untreated, burnished, nickel-plated and hard chrome-plated versions to protect them from corrosion and wear.
The hard chrome plating offers knuckle pins a high surface hardness and thus a high wear resistance. Plug-in bolts with hard chrome plating help to achieve a high durability and reduced maintenance effort.

 

Dimensions

 

Head shapes

Bolt with head

Shoulder

Locking pin with shoulder and key flat

Shoulder with spanner flat

Hinge bolts with shoulder and hexagon socket

Hexagon socket

Knuckle pin without shoulder

Straight

  

Instructions for Use / Installation Information - Hinge Pins / Pivot Pins

 

Installation Information

Hinge bolts can be secured against loss in different ways. At MISUMI, you will find a variety of different knuckle pins.

Hinge pin

Straight

Eyebolt

Cotter pin holes

Hinge bolts with retaining ring

Retaining ring groove

Hinge bolt with V-groove

V-groove

Locking pin with external thread

External thread

Hinge bolt with internal thread

Internal thread

Knuckle pin with spring groove

Spring groove

Hinge bolts with flat surface

Flat surface

Maintenance

 

Lubrication
Hinge bolts should be lubricated at regular intervals to prevent wear and to ensure smooth operation. For stroke or folding mechanisms, a long-term grease can be used for the plug-in bolts, as the movements are generally slow. Graphite oil or graphite spray can be used for flaps and doors, as this ensures good long-term lubrication even under high loads. In addition, this type of lubrication is often used with maintenance-free plain bearing bushings. Hinge bolts can also be combined with maintenance-free plain bearing bushings to extend the maintenance intervals.

   

Application Examples - Hinge Pins / Pivot Pins

 

Push-in bolts

Application example for hinge bolts
(1) Knuckle joint, (2) Plug-in bolts, (3) Hinge base

Knuckle pin

Application example for hinge bolts
(1) Hinge bolt, (2) Link, (3) Air cylinder, (4) Knuckle joint

Plug-in bolts with retaining ring

Application example: hinge bolts with retaining ring
(1) Bolts with retaining ring, (2) Hinge base, (3) Link

Knuckle pin

Application example for hinge bolts
(1) Air cylinder, (2) Hinge bolt, (3) Hinge base

  

Supplementary Article

 

Hinge base

Hinge base

 

Hinged arms

Hinged arms

 

Rod end bearings, spherical bearing

Rod end bearings, spherical bearing

 

Plain bearing bushings

Plain bearing bushings, bearing bushings, plain bearings, collar bushings

 

Rotary shafts

Rotary axes, rotary shafts

 

Industrial Applications

 

3D printer industry
Automotive industry
Pharmaceutical industry
Packaging industry

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
PHCLBHM6-[15-100/0.1]
PHCLBHM8-[15-100/0.1]
PHCLBHM10-[20-100/0.1]
PHCLBHM12-[20-200/0.1]
PHCLBHM13-[25-200/0.1]
PHCLBHM14-[25-200/0.1]
PHCLBHM15-[25-200/0.1]
PHCLBHM16-[30-200/0.1]
PHCLBHM17-[30-200/0.1]
PHCLBHM18-[30-200/0.1]
PHCLBHM20-[35-200/0.1]
PHCLBHM22-[35-200/0.1]
PHCLBHM25-[35-200/0.1]
PHCLBM6-[15-100/0.1]
PHCLBM8-[15-100/0.1]
PHCLBM10-[20-100/0.1]
PHCLBM12-[20-200/0.1]
PHCLBM13-[25-200/0.1]
PHCLBM14-[25-200/0.1]
PHCLBM15-[25-200/0.1]
PHCLBM16-[30-200/0.1]
PHCLBM17-[30-200/0.1]
PHCLBM18-[30-200/0.1]
PHCLBM20-[35-200/0.1]
PHCLBM22-[35-200/0.1]
PHCLBM25-[35-200/0.1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS[D] Shaft Diameter
(mm)
Material Hardness Surface Treatment Material Detail L Dimension
(mm)
1 4 Days 106SteelWith HardnessElectroless Nickel PlatingEN 1.1191 Equiv.15 ~ 100
1 4 Days 108SteelWith HardnessElectroless Nickel PlatingEN 1.1191 Equiv.15 ~ 100
1 4 Days 1010SteelWith HardnessElectroless Nickel PlatingEN 1.1191 Equiv.20 ~ 100
1 4 Days 1012SteelWith HardnessElectroless Nickel PlatingEN 1.1191 Equiv.20 ~ 200
1 4 Days 1013SteelWith HardnessElectroless Nickel PlatingEN 1.1191 Equiv.25 ~ 200
1 4 Days 1014SteelWith HardnessElectroless Nickel PlatingEN 1.1191 Equiv.25 ~ 200
1 4 Days 1015SteelWith HardnessElectroless Nickel PlatingEN 1.1191 Equiv.25 ~ 200
1 4 Days 1016SteelWith HardnessElectroless Nickel PlatingEN 1.1191 Equiv.30 ~ 200
1 4 Days 1017SteelWith HardnessElectroless Nickel PlatingEN 1.1191 Equiv.30 ~ 200
1 4 Days 1018SteelWith HardnessElectroless Nickel PlatingEN 1.1191 Equiv.30 ~ 200
1 4 Days 1020SteelWith HardnessElectroless Nickel PlatingEN 1.1191 Equiv.35 ~ 200
1 4 Days 1022SteelWith HardnessElectroless Nickel PlatingEN 1.1191 Equiv.35 ~ 200
1 4 Days 1025SteelWith HardnessElectroless Nickel PlatingEN 1.1191 Equiv.35 ~ 200
1 4 Days 106SteelNot SpecifiedElectroless Nickel PlatingEN 1.1191 Equiv.15 ~ 100
1 4 Days 108SteelNot SpecifiedElectroless Nickel PlatingEN 1.1191 Equiv.15 ~ 100
1 4 Days 1010SteelNot SpecifiedElectroless Nickel PlatingEN 1.1191 Equiv.20 ~ 100
1 4 Days 1012SteelNot SpecifiedElectroless Nickel PlatingEN 1.1191 Equiv.20 ~ 200
1 4 Days 1013SteelNot SpecifiedElectroless Nickel PlatingEN 1.1191 Equiv.25 ~ 200
1 4 Days 1014SteelNot SpecifiedElectroless Nickel PlatingEN 1.1191 Equiv.25 ~ 200
1 4 Days 1015SteelNot SpecifiedElectroless Nickel PlatingEN 1.1191 Equiv.25 ~ 200
1 4 Days 1016SteelNot SpecifiedElectroless Nickel PlatingEN 1.1191 Equiv.30 ~ 200
1 4 Days 1017SteelNot SpecifiedElectroless Nickel PlatingEN 1.1191 Equiv.30 ~ 200
1 4 Days 1018SteelNot SpecifiedElectroless Nickel PlatingEN 1.1191 Equiv.30 ~ 200
1 4 Days 1020SteelNot SpecifiedElectroless Nickel PlatingEN 1.1191 Equiv.35 ~ 200
1 4 Days 1022SteelNot SpecifiedElectroless Nickel PlatingEN 1.1191 Equiv.35 ~ 200
1 4 Days 1025SteelNot SpecifiedElectroless Nickel PlatingEN 1.1191 Equiv.35 ~ 200

Loading...

  1. 1

Back to the Category Hinge Pin

Technical Drawing - Hinge Pins / Pivot Pins

 

Precision Pivot Pins/Flanged/Tapped:Related Image
 This type may have centering holes depending on dimensions.

 

Specification Tables - Hinge Pins / Pivot Pins

 

D Tolerance (g6)
6-0.004
-0.012
8, 10-0.005
-0.014
12~18-0.006
-0.017
20~25-0.007
-0.020
 
Part NumberL=0.1mm IncrementABuT(n)M (Coarse)Unit Price
TypeDHCLBMHCLBHMPHCLBMPHCLBHMGHCLBMSHCLBMSHCLBHMGSHCLBHM
HCLBM
HCLBHM
PHCLBM
PHCLBHM

GHCLBM
SHCLBM
SHCLBHM
GSHCLBHM
615.0~100.01085.851.5M 3        
815.0~100.013107.8M 5        
1020.0~100.016139.8M 6        
1220.0~200.0181411.8        
1325.0~200.0242112.8M 8        
1413.8        
1514.8        
1630.0~200.015.8M10        
1716.8M12        
1817.8        
2035.0~200.0272319.8        
2221.8M16        
25302724.8        
SHCLBHM and GSHCLBHM may be discolored by hardening.

 

Alterations - Hinge Pins / Pivot Pins

 

Precision Pivot Pins/Flanged/Tapped:Related Image

Basic information

Basic Shape Shouldered Fastening Method Tapped Type L Dimension Configurable

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360