Roller Follower Pins / Retaining Ring

Roller Follower Pins / Retaining Ring

Click on this image to zoom in.

Click on this image to zoom in.

[Features] This is a circlip type roller plunger pin. Use it when fixing the roller plunger.

Data sheet

Unit еxample related to this product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Roller Follower Pins/Retaining Ring:Related Image

TypeMaterialSurface Treatment
Retaining RingRetaining Ring with Flange
RFCRFSEN 1.1191 Equiv.Black Oxide
RFCSRFSSEN 1.4301 Equiv.-

Specifications

Part Number-L
RFC5
RFSS5
-
-
40
22
Part NumberL
1mm Increment
dmMTHUnit Price
TypeDg6ToleranceToleranceRFC, RFSRFCS, RFSS
(Retaining Ring)
RFC
RFCS
(Retaining Ring with Flange)
RFS
RFSS
5-0.004
-0.012
20~444
+ 0.075
0
0.7
+ 0.1
0
2210
622~46511
8-0.005
-0.014
22~477
+ 0.09
0
0.93313
1025~489.6
0
- 0.09
1.15
+ 0.14
0
15
12-0.006
-0.017
11.5
0
- 0.11
417
1525~5214.34420
1725~5816.223
20-0.007
-0.020
25~6819
0
- 0.21
1.355527

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
RFCS5-[20-44/1]
RFCS6-[22-46/1]
RFCS8-[22-47/1]
RFCS10-[25-48/1]
RFCS12-[25-48/1]
RFCS15-[25-52/1]
RFCS17-[25-58/1]
RFCS20-[25-68/1]
RFSS5-[20-44/1]
RFSS6-[22-46/1]
RFSS8-[22-47/1]
RFSS10-[25-48/1]
RFSS12-[25-48/1]
RFSS15-[25-52/1]
RFSS17-[25-58/1]
RFSS20-[25-68/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial D
(Ø)
L
(mm)
Bearing Seal
1 7 Days 10[Stainless Steel] EN 1.4301 Equiv.520 ~ 44Not Provided
1 7 Days 10[Stainless Steel] EN 1.4301 Equiv.622 ~ 46Not Provided
1 7 Days 10[Stainless Steel] EN 1.4301 Equiv.822 ~ 47Not Provided
1 7 Days 10[Stainless Steel] EN 1.4301 Equiv.1025 ~ 48Not Provided
1 7 Days 10[Stainless Steel] EN 1.4301 Equiv.1225 ~ 48Not Provided
1 7 Days 10[Stainless Steel] EN 1.4301 Equiv.1525 ~ 52Not Provided
1 7 Days 10[Stainless Steel] EN 1.4301 Equiv.1725 ~ 58Not Provided
1 7 Days 10[Stainless Steel] EN 1.4301 Equiv.2025 ~ 68Not Provided
1 7 Days 10[Stainless Steel] EN 1.4301 Equiv.520 ~ 44Not Provided
1 7 Days 10[Stainless Steel] EN 1.4301 Equiv.622 ~ 46Not Provided
1 7 Days 10[Stainless Steel] EN 1.4301 Equiv.822 ~ 47Not Provided
1 7 Days 10[Stainless Steel] EN 1.4301 Equiv.1025 ~ 48Not Provided
1 7 Days 10[Stainless Steel] EN 1.4301 Equiv.1225 ~ 48Not Provided
1 7 Days 10[Stainless Steel] EN 1.4301 Equiv.1525 ~ 52Not Provided
1 7 Days 10[Stainless Steel] EN 1.4301 Equiv.1725 ~ 58Not Provided
1 7 Days 10[Stainless Steel] EN 1.4301 Equiv.2025 ~ 68Not Provided

Loading...

  1. 1

Basic information

Classification Roller Follower Pins Roller Outer Circumference Not Provided

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360