Inspection Jigs / Pin Clips (Part Numbers - CAD Download)

Inspection Jigs / Pin Clips

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features] The force with which the pins are clamped can be easily adjusted by tightening the fixing screw of the clip. [Features] It is used as a pin setter when a slotted pin is not in use.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CLIP16

Inspection Jigs/Pin Clips:Related Image

Material: EN 1.4319 Equiv.

Specifications

Part Number
CLIP8
Part NumberApplicable Slot Pin Handle Dia.Unit PriceVolume Discount Rate
TypeNo.1 ~ 9 pc(s).10 ~ 29 pcs.30 ~ 49 pcs.50~100 pcs.
CLIP8Ø8, 10, 12
16Ø16, 20, 25
For orders larger than indicated quantity, please request a quotation.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
CLIP16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSApplicable Dia.
(φ)

6.83 €

1 Available Same day

Stock

1016 (16, 20, 25)

Loading...

  1. 1

Example of Use

Inspection Jigs/Pin Clips:Related Image

This page is Inspection Jigs / Pin Clips, part number CLIP16.
You can find the detail information about specifications and dimensions on part number CLIP16.

Variation of this product

Part Number
CLIP8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSApplicable Dia.
(φ)

3.29 €

1 Available Same day

Stock

108 (8, 10, 12)

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360