Warning / Danger Triangular Stickers【1-10 Pieces Per Package】 (LRM-10)

Warning / Danger Triangular Stickers LRM-10

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: LRM-10

Brand: MISUMI

Price: 21.51

Delivery time: 5 Days


Technical Data:

Base W: 52 mm

Symbol Contents: Irritant, Harmful


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LRM-10

Warning/Danger Triangular Stickers:Related Image
Warning/Danger Triangular Stickers:Related Image

  Material: PET Film
Operating Ambient Temperature: -20 ~ 80°C
 

Specifications

Part Number
LRM-05
LRDS-01
Part NumberWHUnit PriceVolume Discount Rate
TypeNominal1 pkg.2 ~ 4 pkgs.5 ~ 9 pkgs.10 ~ 50 pkgs.
LRS01~3128    
LRM5247    

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
LRM-10
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSBase W
(mm)
Symbol Contents

21.51 €

10 Pieces Per Package

1 pack Available 5 Days 1052Irritant, Harmful

Loading...

  1. 1

More Information

ISO: International Organization for Standardization
IEC: International Electrotechnical Commission
B S: British Standards
E N: European Standards (Listed on the web)

Instruction of Use
Choose a flat surface.
Wipe the dirt off the surface.
When putting a sticker on an exact position, moisten a large surface with a cloth beforehand.
Separate a release paper and put the sticker, then press firmly.

Material Characteristics
(Features of PET Film)
Heat Resistance: 100°C x 7 DaysWarning/Danger Triangular Stickers:Related ImageNo change
Oil Resistance: 72 hours in gear oilWarning/Danger Triangular Stickers:Related ImageNo change
Weather Resistance: 400 hours in weather meterWarning/Danger Triangular Stickers:Related ImageNo change
Durability may vary under irregular conditions.

This page is Warning / Danger Triangular Stickers, part number LRM-10.
You can find the detail information about specifications and dimensions on part number LRM-10.

Variation of this product

Part Number
LRM-04
LRM-05
LRM-06
LRM-11
LRM-12
LRM-13
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSBase W
(mm)
Symbol Contents

21.51 €

10 Pieces Per Package

1 pack Available 5 Days 1052Pinching Caution

21.51 €

10 Pieces Per Package

1 pack Available 5 Days 1052Flammable

21.51 €

10 Pieces Per Package

1 pack Available 5 Days 1052High Temperature

21.51 €

10 Pieces Per Package

1 pack Available 5 Days 1052Corrosive

21.51 €

10 Pieces Per Package

1 pack Available 5 Days 1052Toxic

21.51 €

1 Available 5 Days 1052Strongly Magnetic

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360