Manufacturer part number: BVCVP8-2-B
Brand: MISUMI
Price: 8.68 €
Delivery time: 5 Days
Input Side, Port Type: Single-Action Coupling
Output Side, Port Type: Threads
Effective Sectional Area: 14.5 mm2
Tube Nominal D: 8 mm
Tube Nominal D2: - mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BVCVP8-2-B
Name of Parts | Material | Surface Treatment |
Resin Body | PBT | - |
O-Rings | NBR | - |
Valve Body | POM | - |
Valve Retainer | POM | - |
Valve Gasket | NBR | - |
Release Ring | POM | - |
Guide Ring | Brass | Electroless Nickel Plating |
Spring | Stainless Steel | |
Elastic Sleeve | NBR | - |
Metal Part | Brass | Electroless Nickel Plating |
Part Number | - | Nominal | - | Flow Direction |
BVCVP4 BVCVP6 | - - | M5 6 | - | B |
Part Number | Nominal Selection | Flow Direction | Thread Size T | A | B | L | P | H (Wrench Flats) | X | Y | Effective Sectional Area (mm2) | Mass (g) | Unit Price | Volume Discount Rate | |
Type | Tube O.D. (mm) D | 1 ~ 9 pc(s). | 10~30 | ||||||||||||
BVCVP | 4 | M5 | A B | M5x0.8 | 3 | 24.2 | 21.2 | 9 | 8 | 9.8 | 7.8 | 2.6 | 4.3 | ||
1 | R1 / 8 | 8 | 23.9 | 19.9 | 9 | 10 | 2.7 | 7.7 | |||||||
4 | - | - | - | 31.5 | - | 9 | - | 2.9 | 3.7 | ||||||
6 | 1 | A B | R1 / 8 | 8 | 30.5 | 26.5 | 11 | 10 | 11.8 | 9.8 | 7.2 | 9.0 | |||
2 | R1 / 4 | 11 | 27.8 | 21.8 | 14 | 7.3 | 16.1 | ||||||||
6 | - | - | - | 34 | - | 11 | - | 7.5 | 5.4 | ||||||
8 | 1 | A B | R1 / 8 | 8 | 35.5 | 31.5 | 14 | 14 | - | - | 7.3 | 19.3 | |||
2 | R1 / 4 | 11 | 39.5 | 33.5 | 14.5 | 21.7 | |||||||||
8 | - | - | - | 47.3 | - | 15 | - | 15.5 | 13.0 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
BVCVP8-2-B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Input Side, Port Type | Output Side, Port Type | Effective Sectional Area (mm2) | Tube Nominal D (mm) | Tube Nominal D2 (mm) | Thread Nominal | Flow Direction | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
8.68 € | 1 | Available | 5 Days | 10 | Single-Action Coupling | Threads | 14.5 | 8 | - | 2(R1/4) | B (Threaded Side Outlet) |
Loading...
Applicable Fluid | Air |
Operating Pressure Range | 0.1~0.9MPa |
Min. Operating Pressure* | 0.01MPa |
Operating Temperature Range | 0 ~ 60°C (No Freezing) |
Minimum reverse differential pressure | 0.04MPa |
Type | Standard | Main Body Shape | Straight | Main Body Material | Polybutylene Terephthalate |
---|---|---|---|---|---|
Seal Material | Nitrile Rubber | Operating Pressure Range(MPa) | 0::0.9 | Operating Pressure(MPa) | 0.01 |
This page is One-Touch Couplings Check Valves, part number BVCVP8-2-B.
You can find the detail information about specifications and dimensions on part number BVCVP8-2-B.
Configure
Basic Attributes
Tube Nominal D2(mm)
Type
Input Side, Port Type
Output Side, Port Type
Effective Sectional Area(mm2)
Tube Nominal D(mm)
Thread Nominal
Flow Direction
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BVCVP4-1-B |
BVCVP4-4 |
BVCVP4-M5-A |
BVCVP4-M5-B |
BVCVP6-1-A |
BVCVP8-8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Input Side, Port Type | Output Side, Port Type | Effective Sectional Area (mm2) | Tube Nominal D (mm) | Tube Nominal D2 (mm) | Thread Nominal | Flow Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7.43 € | 1 | Available | 5 Days | 10 | Single-Action Coupling | Threads | 2.7 | 4 | - | 1 (R1/8) | B (Threaded Side Outlet) | |
7.43 € | 1 | Available | 5 Days | 10 | Single-Action Coupling | Single-Action Coupling | 2.9 | 4 | 4 | - | - | |
7.31 € | 1 | Available | 5 Days | 10 | Threads | Single-Action Coupling | 2.6 | 4 | - | M5 | A (Threaded Side Inlet) | |
7.31 € | 1 | Available | 5 Days | 10 | Single-Action Coupling | Threads | 2.6 | 4 | - | M5 | B (Threaded Side Outlet) | |
7.56 € | 1 | Available | 5 Days | 10 | Threads | Single-Action Coupling | 7.2 | 6 | - | 1 (R1/8) | A (Threaded Side Inlet) | |
7.94 € | 1 | Available | 5 Days | 10 | Single-Action Coupling | Single-Action Coupling | 15.5 | 8 | 8 | - | - |