Adjustment Screws with Knobs (ASKN6-30-10)

Adjustment Screws with Knobs ASKN6-30-10
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: ASKN6-30-10

Brand: MISUMI

Price: 5.17

Delivery time: 5 Days


Technical Data:

Mounting Section Dia. M: 6

Mounting Section, Length L: 30 mm

Main Body Dia. (D): 34 φ

Main Body Height: 16 mm

B Spring Length: 10 mm


  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ASKN6-30-10

Adjustment Screws with Knobs:Related Image

TypeKnobsCapBolt
MaterialMaterialMaterialSurface Treatment
ASKNNylon 66 (Black)PolypropyleneJIS-SWRM10Trivalent Chromate

Specifications

Part Number-L-B
ASKN8-60-40
Part NumberLB Spring Length
Selection
Spring Ddd1HSASpring DimensionUnit Price
TypeM (Coarse)Wire Dia. (d)LDConstant Screw
ASKN6301020634185164150.8106N/mm
2.9
{kgf/mm}
{0.3}
4020300.920
50203030
830102083820618180.8108
402030120
50203030
602030401.240
104020301043228226211.22010
60201.430
70304040

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
ASKN6-30-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Section Dia. M Mounting Section, Length L
(mm)
Main Body Dia. (D)
(φ)
Main Body Height
(mm)
B Spring Length
(mm)

5.17 €

1 Available 5 Days 10630341610

Loading...

  1. 1

Example of Use

Adjustment Screws with Knobs:Related Image

Basic information

Main Body Type Polygonal Shape Mounting Section Type Threads Polygon, type Five Lobed
Additional Function Adjustment Screws with Knobs Male Tip Machining Not Provided Main Body Material Nylon 66 (Black)
Mounting Section Material JIS-SWRM10 Mounting Section Surface Treatment Trivalent Chromate

This page is Adjustment Screws with Knobs, part number ASKN6-30-10.
You can find the detail information about specifications and dimensions on part number ASKN6-30-10.

Variation of this product

Part Number
ASKN10-60-20
ASKN10-70-30
ASKN10-70-40
ASKN6-30-20
ASKN6-40-20
ASKN6-40-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMounting Section Dia. M Mounting Section, Length L
(mm)
Main Body Dia. (D)
(φ)
Main Body Height
(mm)
B Spring Length
(mm)

8.57 €

1 Available 5 Days 101060432220

8.57 €

1 Available 5 Days 101070432230

8.57 €

1 Available Same day

Stock

101070432240

5.17 €

1 Available 5 Days 10630341620

5.17 €

1 Available 5 Days 10640341620

5.17 €

1 Available 5 Days 10640341630

Complementary Products

MISUMI Unit еxample related to this product

Tech Support