Knurled Knobs / For Socket Head Cap Screws (NKOSJ4-12)

Knurled Knobs / For Socket Head Cap Screws NKOSJ4-12

Click on this image to zoom in.

Click on this image to zoom in.

  • Knurled Knobs / For Socket Head Cap Screws
  • Knurled Knobs / For Socket Head Cap Screws
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: NKOSJ4-12

Brand: MISUMI

Price: 6.93

Delivery time: 5 Days


Technical Data:

Mounting Section Type: Threads

Mounting Section Dia. M: 4

Mounting Section, Length L: 6.6 mm

Male Tip Machining: Not Provided

Female Thread, Round hole processing: -


  • Order quantities extended (D-JIT)
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NKOSJ4-12

Knurled Knobs/For Socket Head Cap Screws:Related Image

TypeAccessoryBodyAccessory
BoltNut
MaterialMaterial
NKOSJScrew, NutEN 1.4305 Equiv.EN 1.4301 Equiv.
NKOSJNWithout Screw and Nut-

Specifications

Part Number-L
NKOSJ4
NOBW3
-
-
12
10
Part NumberL
Selectable only for
NKOSJ
(L1)DD1Bd1(d2)AStUnit Price
TypeMNKOSJNKOSJN
With Screw and Nut
NKOSJ

Without Screw and Nut
NKOSJN
4126.6167.51198.182.45
159.6
2014.6
2519.6
3024.6
5158.820912109.293.26
2013.8
2518.8
3023.8
3528.8
6158.42411141211.5103.67
2013.4
2518.4
3023.4
3528.4

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
NKOSJ4-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Section Type Mounting Section Dia. M Mounting Section, Length L
(mm)
Male Tip Machining Female Thread, Round hole processing Set Screw Thread Machining Main Body Dia. (D)
(φ)
Main Body Height
(mm)

6.93 €

1 Available 5 Days 10Threads46.6Not Provided--1610.4

Loading...

  1. 1

Basic information

Main Body Type Round Shape Types of round-shaped Cylindrical Shape 4-side finish Knurling
Additional Function Counterbored Hole Type Main Body Material EN 1.4305 Equiv. Main Body Surface Treatment Not Provided

This page is Knurled Knobs / For Socket Head Cap Screws, part number NKOSJ4-12.
You can find the detail information about specifications and dimensions on part number NKOSJ4-12.

Variation of this product

Part Number
NKOSJ4-15
NKOSJ4-20
NKOSJ4-25
NKOSJ4-30
NKOSJ5-15
NKOSJ5-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMounting Section Type Mounting Section Dia. M Mounting Section, Length L
(mm)
Male Tip Machining Female Thread, Round hole processing Set Screw Thread Machining Main Body Dia. (D)
(φ)
Main Body Height
(mm)

6.93 €

1 Available Same day

Stock

10Threads49.6Not Provided--1610.4

6.93 €

1 Available Same day

Stock

10Threads414.6Not Provided--1610.4

6.93 €

1 Available Same day

Stock

10Threads419.6Not Provided--1610.4

7.43 €

1 Available 5 Days 10Threads424.6Not Provided--1610.4

8.95 €

1 Available Same day

Stock

10Threads58.8Not Provided--2012.2

8.95 €

1 Available 5 Days 10Threads513.8Not Provided--2012.2

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360