Hinge Arms

Hinge Arms

Click on this image to zoom in.

Click on this image to zoom in.

Data sheet

Unit еxample related to this product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Hinge Arms:Related Image

Main Body
Material: EN 1.0715 Equiv.
Surface Treatment: Electroless Nickel Plating

Specifications

Part Number
FRXGA100
Part Number(L)(L1)(L2)h1h2M (Coarse)Weight (g)Allowable Load (N) (Ref.)Unit PriceVolume Discount Rate
TypeNo.1 ~ 4 pc(s).5 ~ 10 pcs.
FRXGA50155.581.1191126M630015
801959917.61768M870030
10027214562155680024.5
200432228142176895017.6
Use a washer when using with a magnet base. For sets, P.1754
For orders larger than indicated quantity, please check with WOS.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
FRXGA50
FRXGA80
FRXGA100
FRXGA200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Load (Ref.)
(N)
Max. Arm Length
(mm)
No.

112.08 €

1 Available Same day

Stock

1015155.550

132.24 €

1 Available 5 Days 103019580

144.84 €

1 Available 5 Days 1024.5272100

157.43 €

1 Available 5 Days 1017.6432200

Loading...

  1. 1

More Information

Hinge Arms:Related Image

Basic information

Free Guide Arm Type Fixed Arm Magnetic Base Not Provided Free Guide Arm End Shape Tapped Tip

Complementary Products

MISUMI Unit еxample related to this product

Tech Support