Safety Fence Frames 40 Square

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Safety Fence Frames 40 Square:Related Image

Type Material Surface Treatment
HFFS
HFFH
HFVS
HFVH
EN AW-6063-T5 Equiv.Anodized
HFFSY
HFFHY
Baked Finish (Yellow)

Specifications

Part Number-L
HFFS6-3030-800
Part NumberL 0.5mm Increment (Tolerance±0.5)Mass
kg/m
Sectional Area mm2Cross Sectional Moment of Inertia mm4Unit Price Less than 300mmUnit Price/m 300mm or more
ℓxℓy
HFFS8-404050~40001.083995.94x1045.99x104
HFFSY8-4040 (Yellow)
HFFH8-40401.023775.59x1045.57x104
HFFHY8-4040 (Yellow)
HFVS8-40401.063935.81x1045.90x104
HFVH8-40401.013755.45x1045.59x104

Alterations

Safety Fence Frames 40 Square:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
HFFH8-4040-[50-4000/0.5]
HFFHY8-4040-[50-4000/0.5]
HFFS8-4040-[50-4000/0.5]
HFFSY8-4040-[50-4000/0.5]
HFVH8-4040-[50-4000/0.5]
HFVS8-4040-[50-4000/0.5]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSFrame Surface Treatment Number of Extrusion Slots Dedicated Slot L
(mm)
1 5 Days 10Clear Anodize2For 3mm Panel50 ~ 4000
1 5 Days 10Baked-on Finish (Yellow)2For 3mm Panel50 ~ 4000
1 5 Days 10Clear Anodize3For 3mm Panel50 ~ 4000
1 5 Days 10Baked-on Finish (Yellow)3For 3mm Panel50 ~ 4000
1 5 Days 10Clear Anodize2For 5mm Panel50 ~ 4000
1 5 Days 10Clear Anodize3For 5mm Panel50 ~ 4000

Loading...

  1. 1

Example of Use

Safety Fence Frames 40 Square:Related Image

Basic information

Extrusion No. 8 Extrusion Size 4040 Type Extrusions for Safety Mesh Fences

Complementary Products

Tech Support