Seal Washers / Bolt Head (GSW5)

Seal Washers / Bolt Head GSW5

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: GSW5

Brand: MISUMI

Price: 1.14

Delivery time: 5 Days


Technical Data:

Applicable Screws M: 5 mm

Retainer Material: EN 1.0330 Equiv.

Rubber Material: Nitrile Rubber (NBR Nitrile Rubber )


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GSW5

Seal Washers/Bolt Head:Related Image

TypeMetal PartRubberOperable Temperature Range
MaterialSurface TreatmentMaterialHardness
GSWEN 1.0330 Equiv.ChromateNitrile Rubber (NBR)Shore A65-30~100°C
GSWFFluoro Rubber (FKM)Shore A70-10~200°C
SGSWEN 1.4301 Equiv.-Nitrile Rubber (NBR)Shore A65-30~100°C
SGSWFFluoro Rubber (FKM)Shore A70-10~200°C

Specifications

Part Number
GSW4
SGSWMF6
Part NumberTDdApplicable BoltMax. Allowable PressureReference ValueGSWGSWFSGSWSGSWF
Tightening Torque N • mSize of Application PartUnit PriceVolume Discount RateUnit PriceVolume Discount RateUnit PriceVolume Discount RateUnit PriceVolume Discount Rate
Hole I.D. max.Tightening Face O.D. min.
TypeNo.min.max.1 ~ 49 pc (s).50~1001 ~ 49 pc (s).50~1001 ~ 49 pc (s).50~1001 ~ 49 pc (s).50~100
GSW (Nitrile Rubber)

GSWF (Fluoro Rubber)

SGSW (Stainless Steel)
Nitrile Rubber

SGSWF(Stainless Steel)
Fluoro Rubber
317.82.85M35MPa0.71.23.35.4
41.310.23.85M45MPa12.24.47
512.54.85M55MPa2.23.85.38
6145.85M610MPa38.56.510
817.57.8M810MPa4.5208.713
10209.8M1010MPa62510.815
122411.8M1210MPa85613.717.5
1630.315.8M1610MPa1012517.522
2032.719.8M2010MPa4013521.526
2437.623.8M2410MPa601902530
Please use air under 0.98MPa.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
GSW5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Screws M
(mm)
Retainer Material Rubber Material

1.14 €

1 Available 5 Days 5EN 1.0330 Equiv.Nitrile Rubber (NBR Nitrile Rubber )

Loading...

  1. 1

More Information

Seal Washers/Bolt Head:Related Image

Basic information

Type Seal Washers

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360