Magnets / Urethane Baked (HXUR5-5)

Magnets / Urethane Baked HXUR5-5
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: HXUR5-5

Brand: MISUMI

Price: 4.41

Delivery time: 6 Days


Technical Data:

Attraction Froce (Range): Up to 10.0 N

Attraction Force (Specific): 2.35 N

Outer Diameter D: 5 mm

Length L: 5 mm


  • Order quantities extended (D-JIT)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HXUR5-5

Magnets/Urethane Baked:Related Image

TypeUrethaneMagnetHeat Resistant Temperature
 MaterialHardness Material Surface Treatment
HXUREther-based PolyurethaneShore A90Neodymium MagnetElectroless Nickel Plating80°C

Specifications

Part Number-L
HXUR5-5
Part NumberLdAttraction Force N{kgf}Surface Magnetic Flux Density Gauss [G]Unit Price
TypeD
HXUR5532.35 {0.24}3500~3700
6544.70 {0.48}4000~4200
8557.64 {0.78}4300~4500
86611.76 {1.20}4400~4600
108823.03 {2.35}4600~4800
12101038.02 {3.88}4900~5100
Attraction Force and Surface Flux Density are reference values for magnets alone.
N pole is colored red.
The top and bottom surfaces are not coated with urethane.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
HXUR5-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAttraction Froce (Range)
(N)
Attraction Force (Specific)
(N)
Outer Diameter D
(mm)
Length L
(mm)

4.41 €

1 Available 6 Days 10Up to 10.02.3555

Loading...

  1. 1

More Information

 ■ Features
•Can be installed without the need for adhesive or screw.
 ■ About Installation
• Drill a through hole or deep hole as a mounting hole.
• For recommended hole tolerance, see the table below.
• When mounting, press the magnet into the component slowly. Do not hit the magnet part.
• Push Urethane section, as well as Magnet section inward.
Adopts keyless clamping mechanism which utilizes urethane surface pressure around the magnet for fixing into mounting hole.
Due to this, the actual O.D. is slightly larger than recommended hole size.
MaterialRecommended Mounting Hole ToleranceMating Force N {kgf}Unmating Force N {kgf}Vibration Test Result
(JIS C 60068-2-6)
(under No Load)
Iron
(EN 1.0038 Equiv.)
+0.1
0
300 {30.6}180 {18.3}
Aluminum (EN AW-5052 Equiv.)+0.1
0
400 {40.8}170 {17.3}
Resin
(MC Nylon)
+0.1
0
300 {30.6}150 {15.3}
Mating and Unmating Force are reference values.

Example of Use

Magnets/Urethane Baked:Related Image
Magnets/Urethane Baked:Related Image

Basic information

Shape Round Magnet Type (Material) Neodymium Magnet (Standard) Magnet Surface Treatment Electroless Nickel Plating
Magnetization Direction Thickness

This page is Magnets / Urethane Baked, part number HXUR5-5.
You can find the detail information about specifications and dimensions on part number HXUR5-5.

Variation of this product

Part Number
HXUR10-8
HXUR12-10
HXUR6-5
HXUR8-5
HXUR8-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAttraction Froce (Range)
(N)
Attraction Force (Specific)
(N)
Outer Diameter D
(mm)
Length L
(mm)

5.42 €

1 Available Same day

Stock

1020.1 to 30.023.03108

5.65 €

1 Available 6 Days 1030.1 to 40.038.021210

4.67 €

1 Available 6 Days 10Up to 10.04.765

4.91 €

1 Available Same day

Stock

10Up to 10.07.6485

5.17 €

1 Available 6 Days 1010.1 to 20.011.7686

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360