Oil Free Slide Plates / Copper Alloy (Upper-Lower Surface Ground) (UTW38-75)

Oil Free Slide Plates / Copper Alloy (Upper-Lower Surface Ground) UTW38-75

Product Details:

Manufacturer part number: UTW38-75

Brand: MISUMI

Price: 21.48

Delivery time: Quote


Technical Data:

Number of Holes: 2-Hole

Width W: 38 mm

Overall Length L: 75 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UTW38-75

Oil Free Slide Plates/Copper Alloy (Upper-Lower Surface Ground):Related Image

  Material: High-strength Brass Alloy Solid Lubricant Embedded
  Accessory: Included Flat Head Screw

Specifications

Part NumberW-L
UTW75-100
Part NumberWLMounting Hole Type ℓ  ℓ 1Unit Price
UTW28502 Holes20-
7545
10070
1503 Holes60
38502 Holes20-
7545
10070
1503 Holes60
48752 Holes45-
10070
12595
1503 Holes60
75754 Holes4545
10070
12595
1506 Holes60
1001004 Holes7070
12595
1506 Holes60

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
UTW38-75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNumber of Holes Width W
(mm)
Overall Length L
(mm)

21.48 €

1 Quote

Stock

102-Hole3875

Loading...

  1. 1

Basic information

Plate Thickness(mm) 5

This page is Oil Free Slide Plates / Copper Alloy (Upper-Lower Surface Ground), part number UTW38-75.
You can find the detail information about specifications and dimensions on part number UTW38-75.

Variation of this product

Part Number
UTW28-100
UTW28-150
UTW28-50
UTW48-100
UTW48-125
UTW48-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSNumber of Holes Width W
(mm)
Overall Length L
(mm)

21.75 €

1 Same day

Stock

102-Hole28100

28.33 €

1 Same day

Stock

103-Hole28150

16.00 €

1 Same day

Stock

102-Hole2850

25.85 €

1 Same day

Stock

102-Hole48100

32.43 €

1 Same day

Stock

102-Hole48125

36.53 €

1 Same day

Stock

103-Hole48150

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360