Fittings for Vacuum Plumbing / JIS Flanged / GS

Fittings for Vacuum Plumbing / JIS Flanged / GS

Click on this image to zoom in.

Click on this image to zoom in.

  • Fittings for Vacuum Plumbing / JIS Flanged / GS
  • Fittings for Vacuum Plumbing / JIS Flanged / GS
[Features] Fitting for vacuum lines, JIS flange (VG type). [Material] EN 1.4301 Equiv. (sintered).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Fittings for Vacuum Plumbing/JIS Flanged/GS:Related Image

Material: EN 1.4301 Equiv.

Specifications

Part Number
FRNWC25
Part NumberDP.C.DTdG1G2Hole Machined TypeApplicable O-Ring SizeUnit Price
TypeNo.Qty. 1 ~ 4
E1FRVGFRVGA
FRVG
FRVGA
10A7050810243417.8V24
20A8060810344427.7V34
25A9070810405034.4V40
40A105851010556549.1V55
50A1201001010708061.1V70
For orders larger than indicated quantity, please check with WOS.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
FRVGA10A
FRVGA20A
FRVGA25A
FRVGA40A
FRVGA50A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSFlange Shape Flange Size (Nominal) Connection Pipe Type

27.72 €

1 5 Days 10Standard1010A

27.72 €

1 5 Days 10Standard2020A

31.49 €

1 5 Days 10Standard2525A

39.04 €

1 5 Days 10Standard4040A

41.57 €

1 5 Days 10Standard5050A

Loading...

  1. 1

More Information

■Features
These vacuum pipes are for auxiliary exhaust system of High Vacuum System or rough vacuum fitting of an Ultrahigh Vacuum System.
The plumbing parts of NW (KF) Flanged Type enables frequent detachment without tools compliant with ISO or KF.

■Specifications
Dimensions and shapes are compliant with ISO2861/1-1974 -JISB8365: 1988.

Example of Use

Fittings for Vacuum Plumbing/JIS Flanged/GS:Related Image

Basic information

Type Flange Flange Type VG Material EN 1.4301 Equiv.

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360