Flat Wire Coil Springs / Deflection 50% / O.D. Referenced (SWR21-25)

Flat Wire Coil Springs / Deflection 50% / O.D. Referenced SWR21-25
  • Promotional pricing

Product Details:

Manufacturer part number: SWR21-25

Brand: MISUMI

Price: 2.48

Delivery time: Quote


Technical Data:

Allowable Load (Configurable Range): 230.01 to 580.00 N

Max. Load: 294.2 N

Height upon Max. Load applied L-F: 12.5 mm

Free Length L: 25 mm

Outer Dia. D (or D1): 21 mm


  • Order quantities extended (D-JIT)

Data sheet

Unit еxample related to this product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SWR21-25

Flat Wire Coil Springs/Deflection 50%/O.D. Referenced:Related Image

Material: Oil tempered wires for springs

Specifications

Part Number
SWR37-40
DdLN/mm
{kgf/mm}
(Spring Constant)
F=Lx50%Part NumberUnit Price
FmmN{kgf} LoadType D-L
10.56.01510.46{1.07}7.578.5
{8.0}
SWR10.5-15
207.85{0.80}10.020
256.28{0.64}12.525
305.23{0.53}15.030
354.48{0.46}17.535
403.92{0.40}20.040
453.49{0.36}22.545
503.14{0.32}25.050
552.85{0.29}27.555
602.62{0.27}30.060
652.41{0.25}32.565
702.24{0.23}35.070
752.09{0.21}37.575
801.96{0.20}40.080
12.57.01511.77{1.20}7.588.3
{9.0}
SWR12.5-15
208.83{0.90}10.020
257.06{0.72}12.525
305.88{0.60}15.030
355.04{0.51}17.535
404.41{0.45}20.040
453.92{0.40}22.545
503.53{0.36}25.050
553.21{0.33}27.555
602.94{0.30}30.060
652.72{0.28}32.565
702.52{0.26}35.070
752.35{0.24}37.575
802.21{0.23}40.080
901.96{0.20}45.090
1001.77{0.18}50.0100
14.58.51517.00{1.73}7.5127.5
{13.0}
SWR14.5-15
2012.75{1.30}10.020
2510.20{1.04}12.525
308.50{0.87}15.030
357.28{0.74}17.535
406.37{0.65}20.040
455.67{0.58}22.545
505.10{0.52}25.050
554.64{0.47}27.555
604.25{0.43}30.060
653.92{0.40}32.565
703.64{0.37}35.070
753.40{0.35}37.575
803.19{0.33}40.080
902.83{0.29}45.090
1002.55{0.26}50.0100
1252.04{0.21}62.5125
1501.70{0.17}75.0150
1710.52019.61{2.00}10.0196.1
{20.0}
SWR17-20
2515.69{1.60}12.525
3013.08{1.33}15.030
3511.21{1.14}17.535
409.81{1.00}20.040
458.72{0.89}22.545
507.85{0.80}25.050
557.13{0.73}27.555
606.54{0.67}30.060
656.03{0.62}32.565
705.60{0.57}35.070
755.23{0.53}37.575
804.90{0.50}40.080
904.36{0.44}45.090
1003.92{0.40}50.0100
1253.14{0.32}62.5125
1502.62{0.27}75.0150
1752.24{0.23}87.5175
DdLN/mm
{kgf/mm}
(Spring Constant)
F=Lx50%Part NumberUnit Price
FmmN{kgf} LoadType D-L
2113.52523.54{2.40}12.5294.2
{30.0}
SWR21-25
3019.61{2.00}15.030
3516.81{1.71}17.535
4014.71{1.50}20.040
4513.08{1.33}22.545
5011.77{1.20}25.050
5510.07{1.09}27.555
609.81{1.00}30.060
659.05{0.92}32.565
708.41{0.86}35.070
757.85{0.80}37.575
807.35{0.75}40.080
906.54{0.67}45.090
1005.88{0.60}50.0100
1105.35{0.55}55.0110
1204.90{0.50}60.0120
1254.71{0.48}62.5125
1304.53{0.46}65.0130
1404.20{0.43}70.0140
1503.92{0.40}75.0150
1753.36{0.34}87.5175
2002.94{0.30}100.0200
2616.52531.38{3.20}12.5392.3
{40.0}
SWR26-25
3026.15{2.67}15.030
3522.42{2.29}17.535
4019.61{2.00}20.040
4517.43{1.78}22.545
5015.69{1.60}25.050
5514.26{1.45}27.555
6013.08{1.33}30.060
6512.07{1.23}32.565
7011.21{1.14}35.070
7510.46{1.07}37.575
809.81{1.00}40.080
908.72{0.89}45.090
1007.85{0.80}50.0100
1107.13{0.73}55.0110
1206.54{0.67}60.0120
1256.28{0.64}62.5125
1306.03{0.62}65.0130
1405.60{0.57}70.0140
1505.23{0.53}75.0150
1754.48{0.46}87.5175
2003.92{0.40}100.0200
2253.49{0.36}112.5225
2503.14{0.32}125.0250
31213528.02{2.86}17.5490.3
{50.0}
SWR31-35
4024.52{2.50}20.040
4521.79{2.22}22.545
5019.61{2.00}25.050
5517.83{1.82}27.555
6016.34{1.67}30.060
6515.09{1.54}32.565
7014.01{1.43}35.070
7513.08{1.33}37.575
8012.26{1.25}40.080
9010.90{1.11}45.090
1009.81{1.00}50.0100
1108.92{0.91}55.0110
1208.17{0.83}60.0120
1257.85{0.80}62.5125
1307.54{0.77}66.0130
1407.00{0.71}70.0140
1506.54{0.67}75.0150
1606.13{0.63}80.0160
1705.77{0.59}85.0170
1755.60{0.57}87.5175
1805.45{0.56}90.0180
1905.16{0.53}95.0190
2004.90{0.50}100.0200
2503.92{0.40}125.0250
3003.27{0.33}150.0300
DdLN/mm
{kgf/mm}
(Spring Constant)
F=Lx50%Part NumberUnit Price
FmmN{kgf} LoadType D-L
37263533.62{3.43}17.5588.4
{60.0}
SWR37-35
4029.42{3.00}20.040
4526.15{2.67}22.545
5023.54{2.40}25.050
5521.40{2.18}27.555
6019.61{2.00}30.060
6518.10{1.85}32.565
7016.81{1.71}35.070
7515.69{1.60}37.575
8014.71{1.50}40.080
9013.08{1.33}45.090
10011.77{1.20}50.0100
11010.70{1.09}55.0110
1209.81{1.00}60.0120
1259.41{0.96}62.5125
1309.05{0.92}65.0130
1408.41{0.86}70.0140
1507.85{0.80}75.0150
1607.35{0.75}80.0160
1706.92{0.71}85.0170
1756.72{0.69}87.5175
1806.54{0.67}90.0180
1906.19{0.63}95.0190
2005.88{0.60}100.0200
2504.71{0.48}125.0250
3003.92{0.40}150.0300
43315033.34{3.40}25.0833.6
{85.0}
SWR43-50
6027.79{2.83}30.060
7023.82{2.43}35.070
8020.84{2.13}40.080
9018.52{1.89}45.090
10016.67{1.70}50.0100
11015.16{1.55}55.0110
12013.89{1.42}60.0120
13012.82{1.31}65.0130
14011.91{1.21}70.0140
15011.11{1.13}75.0150
16010.42{1.06}80.0160
1709.81{1.00}85.0170
1809.26{0.94}90.0180
1908.77{0.89}95.0190
2008.34{0.85}100.0200
2257.41{0.76}112.5225
2506.67{0.68}125.0250
2756.06{0.62}137.5275
3005.56{0.57}150.0300
46335043.15{4.40}25.01079
{110.0}
SWR46-50
6035.96{3.67}30.060
7030.82{3.14}35.070
8026.97{2.75}40.080
9023.97{2.44}45.090
10021.57{2.20}50.0100
11019.61{2.00}55.0110
12017.98{1.83}60.0120
12517.26{1.76}62.5125
13016.60{1.69}65.0130
14015.41{1.57}70.0140
15014.38{1.47}75.0150
17512.33{1.26}87.5175
20010.79{1.10}100.0200
2259.59{0.98}112.5225
2508.63{0.88}125.0250
2757.85{0.80}137.5275
3007.19{0.73}150.0300
50365052.96{5.40}25.01324
{135.0}
SWR50-50
6044.13{4.50}30.060
7037.83{3.86}35.070
8033.10{3.38}40.080
9029.42{3.00}45.090
10026.48{2.70}50.0100
11024.07{2.45}55.0110
12022.06{2.25}60.0120
13020.37{2.08}65.0130
14018.91{1.93}70.0140
15017.65{1.80}75.0150
17515.13{1.54}87.5175
20013.24{1.35}100.0200
22511.77{1.20}112.5225
25010.59{1.08}125.0250
2759.63{0.98}137.5275
3008.83{0.90}150.0300
3507.57{0.77}175.0350
4006.62{0.68}200.0400

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
SWR21-25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Load (Configurable Range)
(N)
Max. Load
(N)
Height upon Max. Load applied L-F
(mm)
Free Length L
(mm)
Outer Dia. D (or D1)
(mm)
Inner Dia. D-2d (or D)
(mm)
Spring Constant
(N/mm)
Allowable Deflection
(mm)

2.48 €

1 Quote 10230.01 to 580.00294.212.5252113.523.5412.5

Loading...

  1. 1

More Information

•Load calculation method = Spring constant x Deflection
(Int'l Unit) N=N/mmxFmm
kgf=kgf/mmxFmm
(kgf=Nx0.101972)
Usage count: 1 Million Times (Lx55 is 300,000 Times)
How to use coil springs, and precautions >>P.328
About D dimension and back facing hole, and D dimension and shaft, see >>P.1881.

Basic information

Material Oil Tempered Wire

This page is Flat Wire Coil Springs / Deflection 50% / O.D. Referenced, part number SWR21-25.
You can find the detail information about specifications and dimensions on part number SWR21-25.

Variation of this product

Part Number
SWR10.5-30
SWR10.5-35
SWR10.5-40
SWR21-30
SWR21-35
SWR21-40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAllowable Load (Configurable Range)
(N)
Max. Load
(N)
Height upon Max. Load applied L-F
(mm)
Free Length L
(mm)
Outer Dia. D (or D1)
(mm)
Inner Dia. D-2d (or D)
(mm)
Spring Constant
(N/mm)
Allowable Deflection
(mm)

1.33 €

1 5 Days 1073.01 to 107.0078.5153010.565.2315

1.48 €

1 5 Days 1073.01 to 107.0078.517.53510.564.4817.5

1.59 €

1 5 Days 1073.01 to 107.0078.5204010.563.9220

2.58 €

1 5 Days 10230.01 to 580.00294.215302113.519.6115

2.76 €

1 5 Days 10230.01 to 580.00294.217.5352113.516.8117.5

2.43 €

1 5 Days 10230.01 to 580.00294.220402113.514.7120

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360