Flat Wire Coil Springs / Deflection 16%-20% / O.D. Referenced (SWB6-15)

Flat Wire Coil Springs / Deflection 16%-20% / O.D. Referenced SWB6-15
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: SWB6-15

Brand: MISUMI

Price: 1.60

Delivery time: 5 Days


Technical Data:

Allowable Load (Configurable Range): 150.01 to 230.00 N

Max. Load: 177 N

Height upon Max. Load applied L-F: 12 mm

Free Length L: 15 mm

Outer Dia. D (or D1): 6 mm


Data sheet

Unit еxample related to this product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SWB6-15

Flat Wire Coil Springs/Deflection 16%-20%/O.D. Referenced:Related Image

Material: Oil tempered wires for springs

Specifications

Part Number
SWH20-30
SWB22-60
DdLSpring Constant
N/mm{kgf/mm}
F=Lx16%F=Lx18%F=Lx20%Part NumberUnit Price
FmmLoad N{kgf}FmmLoad N{kgf}FmmLoad N{kgf}Type D-L
631559.0{6.0}2.4 142
{14}
2.7 159
{16}
3.0 177
{18}
SWB 6-15 
2044.3{4.5}3.2 3.6 4.0 20 
2535.4{3.6}4.0 4.5 5.0 25 
3029.5{3.0}4.8 5.4 6.0 30 
3525.3{2.6}5.6 6.3 7.0 35 
4022.1{2.3}6.4 7.2 8.0 40 
4519.7{2.0}7.2 8.1 9.0 45 
5017.7{1.8}8.0 9.0 10.0 50 
5516.1{1.6}8.8 9.9 11.0 55 
6014.8{1.5}9.6 10.8 12.0 60 
8410162{16.5}1.6 258
{26}
1.8 291
{30}
2.0 323
{33}
SWB 8-10 
15108{11.0}2.4 2.7 3.0 15 
2080.8{8.2}3.2 3.6 4.0 20 
2564.6{6.6}4.0 4.5 5.0 25 
3053.8{5.5}4.8 5.4 6.0 30 
3546.1{4.7}5.6 6.3 7.0 35 
4040.4{4.1}6.4 7.2 8.0 40 
4535.9{3.7}7.2 8.1 9.0 45 
5032.3{3.3}8.0 9.0 10.0 50 
5529.4{3.0}8.8 9.9 11.0 55 
6026.9{2.7}9.6 10.8 12.0 60 
6524.8{2.5}10.4 11.7 13.0 65 
7023.1{2.4}11.2 12.6 14.0 70 
7521.5{2.2}12.0 13.5 15.0 75 
8020.2{2.1}12.8 14.4 16.0 80 
10510221{22.5}1.6 353
{36}
1.8 397
{41}
2.0 441
{45}
SWB 10-10 
15147{15.0}2.4 2.7 3.0 15 
20110{11.2}3.2 3.6 4.0 20 
2588.2{9.0}4.0 4.5 5.0 25 
3073.5{7.5}4.8 5.4 6.0 30 
3563.0{6.4}5.6 6.3 7.0 35 
4055.1{5.6}6.4 7.2 8.0 40 
4549.0{5.0}7.2 8.1 9.0 45 
5044.1{4.5}8.0 9.0 10.0 50 
5540.1{4.1}8.8 9.9 11.0 55 
6036.8{3.7}9.6 10.8 12.0 60 
6533.9{3.5}10.4 11.7 13.0 65 
7031.5{3.2}11.2 12.6 14.0 70 
7529.4{3.0}12.0 13.5 15.0 75 
8027.6{2.8}12.8 14.4 16.0 80 
9024.5{2.5}14.4 16.2 18.0 90 
12615190{19.3}2.4 455
{46}
2.7 512
{52}
3.0 569
{58}
SWB 12-15 
20142{14.5}3.2 3.6 4.0 20 
25114{11.6}4.0 4.5 5.0 25 
3094.8{9.7}4.8 5.4 6.0 30 
3581.3{8.3}5.6 6.3 7.0 35 
4071.1{7.3}6.4 7.2 8.0 40 
4563.2{6.4}7.2 8.1 9.0 45 
5056.9{5.8}8.0 9.0 10.0 50 
5551.7{5.3}8.8 9.9 11.0 55 
6047.4{4.8}9.6 10.8 12.0 60 
6543.8{4.5}10.4 11.7 13.0 65 
7040.6{4.1}11.2 12.6 14.0 70 
7537.9{3.9}12.0 13.5 15.0 75 
8035.6{3.6}12.8 14.4 16.0 80 
9031.6{3.2}14.4 16.2 18.0 90 
14720184{18.8}3.2 589
{60}
3.6 662
{68}
4.0 736
{75}
SWB 14-20 
25147{15.0}4.0 4.5 5.0 25 
30123{12.5}4.8 5.4 6.0 30 
35105{10.7}5.6 6.3 7.0 35 
4092.0{9.4}6.4 7.2 8.0 40 
4581.8{8.3}7.2 8.1 9.0 45 
5073.6{7.5}8.0 9.0 10.0 50 
5566.9{6.8}8.8 9.9 11.0 55 
6061.3{6.3}9.610.8 12.0 60 
6556.6{5.8}10.4 11.7 13.0 65 
7052.6{5.4}11.2 12.6 14.0 70 
7549.1{5.0}12.0 13.5 15.0 75 
8046.0{4.7}12.8 14.4 16.0 80 
9040.9{4.2}14.4 16.2 18.0 90 
10036.8{3.8}16.0 18.0 20.0 100 
Usage Count1 Million Times500,000 Times300,000 Times  
DdLSpring Constant
N/mm{kgf/mm}
F=Lx16%F=Lx18%F=Lx20%Part NumberUnit Price
FmmLoad N{kgf}FmmLoad N{kgf}FmmLoad N{kgf}Type D-L
16820245{25.0}3.2 784
{80}
3.6 882
{90}
4.0 980
{100}
SWB 16-20 
25196{20.0}4.0 4.5 5.0 25 
30163{16.7}4.8 5.4 6.0 30 
35140{14.3}5.6 6.3 7.0 35 
40123{12.5}6.4 7.2 8.0 40 
45109{11.1}7.2 8.1 9.0 45 
5098.0{10.0}8.0 9.0 10.0 50 
5589.1{9.1}8.8 9.9 11.0 55 
6081.7{8.3}9.6 10.8 12.0 60 
6575.4{7.7}10.4 11.7 13.0 65 
7070.0{7.1}11.2 12.6 14.0 70 
7565.3{6.7}12.0 13.5 15.0 75 
8061.3{6.3}12.8 14.4 16.0 80 
9054.4{5.6}14.4 16.2 18.0 90 
10049.0{5.0}16.0 18.0 20.0 100 
18920306{31.2}3.2 980
{100}
3.6 1103
{113}
4.0 1225
{125}
SWB 18-20 
25245{25.0}4.0 4.5 5.0 25 
30204{20.8}4.8 5.4 6.0 30 
35175{17.8}5.6 6.3 7.0 35 
40153{15.6}6.4 7.2 8.0 40 
45136{13.9}7.2 8.1 9.0 45 
50123{12.5}8.0 9.0 10.0 50 
55111{11.4}8.8 9.9 11.0 55 
60102{10.4}9.6 10.8 12.0 60 
6594.2{9.6}10.4 11.7 13.0 65 
7087.5{8.9}11.2 12.6 14.0 70 
7581.7{8.3}12.0 13.5 15.0 75 
8076.6{7.8}12.8 14.4 16.0 80 
9068.1{6.9}14.4 16.2 18.0 90 
10061.3{6.2}16.0 18.0 20.0 100 
201020392{40.0}3.2 1254
{128}
3.6 1411
{144}
4.0 1568
{160}
SWB 20-20 
25314{32.0}4.0 4.5 5.0 25 
30261{26.6}4.8 5.4 6.0 30 
35224{22.8}5.6 6.3 7.0 35 
40196{20.0}6.4 7.2 8.0 40 
45174{17.8}7.2 8.1 9.0 45 
50157{16.0}8.0 9.0 10.0 50 
55143{14.5}8.8 9.9 11.0 55 
60131{13.3}9.6 10.8 12.0 60 
65121{12.3}10.4 11.7 13.0 65 
70112{11.4}11.2 12.6 14.0 70 
75105{10.7}12.0 13.5 15.0 75 
8098.0{10.0}12.8 14.4 16.0 80 
9087.1{8.9}14.4 16.2 18.0 90 
10078.4{8.0}16.0 18.0 20.0 100 
12562.7{6.4}20.0 22.5 25.0 125 
15052.3{5.3}24.0 27.0 30.0 150 
221125382{39.0}4.0 1530
{156}
4.5 1721
{175}
5.0 1912
{195}
SWB 22-25 
30319{32.5}4.8 5.4 6.0 30 
35273{27.9}5.6 6.3 7.0 35 
40239{24.4}6.4 7.2 8.0 40 
45212{21.7}7.2 8.1 9.0 45 
50191{19.5}8.0 9.0 10.0 50 
55174{17.7}8.8 9.9 11.0 55 
60159{16.2}9.6 10.8 12.0 60 
65147{15.0}10.4 11.7 13.0 65 
70137{13.9}11.2 12.6 14.0 70 
75127{13.0}12.0 13.5 15.0 75 
80120{12.2}12.8 14.4 16.0 80 
90106{10.8}14.4 16.2 18.0 90 
10095.6{9.8}16.0 18.0 20.0 100 
12576.5{7.8}20.0 22.5 25.0 125 
15063.7{6.5}24.0 27.0 30.0 150 
2512.5 25481{49.0}4.0 1922
{196}
4.5 2162
{229}
5.0 2403
{245}
SWB 25-25 
30400{40.8}4.8 5.4 6.0 30 
35343{35.0}5.6 6.3 7.0 35 
40300{30.6}6.4 7.2 8.0 40 
45267{27.2}7.2 8.1 9.0 45 
50240{24.5}8.0 9.0 10.0 50 
55218{22.3}8.8 9.9 11.0 55 
60200{20.4}9.6 10.8 12.0 60 
65185{18.8}10.4 11.7 13.0 65 
70172{17.5}11.2 12.6 14.0 70 
75160{16.3}12.0 13.5 15.0 75 
80150{15.3}12.8 14.4 16.0 80 
90133{13.6}14.4 16.2 18.0 90 
100120{12.2}16.0 18.0 20.0 100 
12596.1{9.8}20.0 22.5 25.0 125 
15080.1{8.2}24.0 27.0 30.0 150 
17568.6{7.0}28.0 31.5 35.0 175 
Usage Count1 Million Times500,000 Times300,000 Times  

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
SWB6-15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Load (Configurable Range)
(N)
Max. Load
(N)
Height upon Max. Load applied L-F
(mm)
Free Length L
(mm)
Outer Dia. D (or D1)
(mm)
Inner Dia. D-2d (or D)
(mm)
Spring Constant
(N/mm)
Allowable Deflection
(mm)

1.60 €

1 Available 5 Days 10150.01 to 230.0017712156359.03

Loading...

  1. 1

More Information

• Load calculation method = Spring constant x Deflection
(Int'l Unit) N=N/mmxFmm
kgf=kgf/mmxFmm
(kgf=Nx0.101972)
How to use coil springs, and precautions>> P.328
About D dimension and back facing hole, and D dimension and shaft, see >>P.1881.
Sizes larger than D25 are listed in "Press Die and Mold Components".
See the left-hand page for ordering example.

Basic information

Material Oil Tempered Wire

This page is Flat Wire Coil Springs / Deflection 16%-20% / O.D. Referenced, part number SWB6-15.
You can find the detail information about specifications and dimensions on part number SWB6-15.

Variation of this product

Part Number
SWB10-25
SWB10-30
SWB10-35
SWB6-20
SWB6-25
SWB6-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAllowable Load (Configurable Range)
(N)
Max. Load
(N)
Height upon Max. Load applied L-F
(mm)
Free Length L
(mm)
Outer Dia. D (or D1)
(mm)
Inner Dia. D-2d (or D)
(mm)
Spring Constant
(N/mm)
Allowable Deflection
(mm)

1.47 €

1 5 Days 10230.01 to 580.00441202510588.25

1.42 €

1 Available 5 Days 10230.01 to 580.00441243010573.56

1.54 €

1 Available 5 Days 10230.01 to 580.004412835105637

1.92 €

1 5 Days 10150.01 to 230.0017716206344.34

1.77 €

1 Available 5 Days 10150.01 to 230.0017720256335.45

1.77 €

1 Available 5 Days 10150.01 to 230.0017724306329.56

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360