Recessed Handle, Stainless Steel Type (Part Numbers)

Recessed Handle, Stainless Steel Type

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UWAUS
Part Name[M] Material[S]Surface Treatment
Main BodyEN 1.4408 Equiv.Mirror polishing/brushed finish
CaseEN 1.4301 Equiv.Brushed finish
Spacer
[ ! ] Two sets of cross recessed truss machine screws (stainless steel) are included.

Specification Table

Part Number
UWAUS-M
Part NumberWeight
(g)
TypeFinish
UWAUSM
(mirror polishing)
H
(brushed finish)
110

Mounting Overview

■Mounting machining example

Recessed Stainless Steel Pull Handles, Related Image 1_Installation Overview
 

■Mounting specification diagram

Recessed Stainless Steel Pull Handles, Related Image 2_Installation Overview

Precautions

·No tightening torque has been set.

Part Number
UWAUS-H
UWAUS-M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Surface Treatment

87.34 €

1 5 Days [Brushed Finish] Brushed Finish

87.34 €

1 5 Days Mirror Surface

Loading...

  1. 1

Basic information

Main Body Type Rotary Pull Handle Type Environmentally Friendly RoHS compliant (10 substances) Properties / applications Corrosion resistance / chemical resistance / Conductive / Antistatic / Heat-Resistance
Material Stainless Steel Additional Function Not Provided Mounting Method Threads
Longitudinal Dim. (L1)(mm) 114 Shorter Dim. (W)(mm) 41 Necessary Mounting Depth(mm) 15

Tech Support