Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Model Number | Type | Overall Length (m) | Cable |
GPIB-H-0.5 | With Connector at One End Manufactured by Hirose Electric | 0.5 m | UL2935 Double Shield (Braiding + Aluminum) Manufactured by Oki Electric Cable |
GPIB-H-1 | 1 m | ||
GPIB-H-2 | 2 m | ||
GPIB-H-4 | 4 m | ||
GPIB-H-6 | 6 m | ||
GPIB-H-8 | 8 m | ||
GPIB-H-10 | 10 m | ||
GPIB-H-12 | 12 m | ||
GPIB-H-15 | 15 m | ||
GPIB-H-20 | 20 m | ||
GPIB-HH-0.5 | With Connector at Both Ends Manufactured by Hirose Electric | 0.5 m | |
GPIB-HH-1 | 1 m | ||
GPIB-HH-2 | 2 m | ||
GPIB-HH-3 | 3 m | ||
GPIB-HH-4 | 4 m | ||
GPIB-HH-5 | 5 m | ||
GPIB-HH-6 | 6 m | ||
GPIB-HH-8 | 8 m | ||
GPIB-HH-10 | 10 m | ||
GPIB-HH-12 | 12 m | ||
GPIB-HH-15 | 15 m | ||
GPIB-HH-20 | 20 m |
Model Number | Type | Overall Length (m) | Cable |
GPIBC-10PS | With Connector at Both Ends Manufactured by DDK | 0.5 m | UL2464 Double Shield (Braiding + Aluminum) Fujikura |
GPIBC-101 | 1 m | ||
GPIBC-102 | 2 m | ||
GPIBC-104 | 4 m |
Part Number
|
---|
GPIBC-10PS |
GPIBC-101 |
GPIBC-102 |
GPIBC-104 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length | |
---|---|---|---|---|---|---|
99.48 € | 1 | Available | 5 Days | 10 | 0.5 | |
102.22 € | 1 | Available | 5 Days | 10 | 1 | |
108.61 € | 1 | Available | 5 Days | 10 | 2 | |
119.56 € | 1 | Available | 5 Days | 10 | 4 |
Loading...
Cable Standard | UL2464 | Specification | IEEE488 | Cable Color | Gray |
---|---|---|---|---|---|
Shield | 2 Layers Shield | Cable Manufacturer | Fujikura | Connector Manufacturer | DDK |
Type | Double-ended | Connector 1 | GP-IB | Connector 2 | GP-IB |