Air Spring for Vibration Absorption (PSL-75)

Air Spring for Vibration Absorption PSL-75
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: PSL-75

Brand: KURASHIKI KAKO

Price: 110.53

Delivery time: Same day


Technical Data:

Load Range: 0.321 to 0.800 kN

Allowable Load: 0.75 kN

Body Height h: 60 mm

Min Scope Load: 250 N

Max Scope Load: 750 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PSL-75

Part Number
PSL-75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLoad Range
(kN)
Allowable Load
(kN)
Body Height h
(mm)
Min Scope Load
(N)
Max Scope Load
(N)

110.53 €

56.37 €

1 Same day

Stock

100.321 to 0.8000.7560250750

Loading...

  1. 1

Basic information

Type Air-shape Properties Standard / Performance of Vibration Proofing

This page is Air Spring for Vibration Absorption, part number PSL-75.
You can find the detail information about specifications and dimensions on part number PSL-75.

Variation of this product

Part Number
PSL-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSLoad Range
(kN)
Allowable Load
(kN)
Body Height h
(mm)
Min Scope Load
(N)
Max Scope Load
(N)

157.93 €

1 Available 6 Days 100.801 to 2.5001.5657501500

Tech Support