Precision Cross Motion Holder (□60 Type) (Part Numbers - CAD Download)

Precision Cross Motion Holder (□60 Type)
A holder with a through hole of ø25 mm that can support and fix various types of adapter, and finely adjust them in the YZ axes and Yzθyθz axes. Delivers both in terms of thinness and high precision movement.

[Features]
· V-groove rails and cross rollers are used for the guide. Boasts a thickness of just 16 mm (YZ part) and high precision movement.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

F04-3

Part Number
F04-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSFine Movement Method Operation Screw Locations Adjustment axis

592.53 €

1 9 Days 10EN 1.4125 Equiv.RegularY, Z, θy, θz axes

Loading...

  1. 1

Basic information

Height of Holder(mm) 38

This page is Precision Cross Motion Holder (□60 Type), part number F04-3.
You can find the detail information about specifications and dimensions on part number F04-3.

Variation of this product

Part Number
F04-1H
F04-1HR
F04-1R
F04-3E
F04-3ER
F04-3H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSFine Movement Method Operation Screw Locations Adjustment axis

458.08 €

1 10 Days 10Fine Pitch Micrometer Head (P=0.25mm)RegularYZ-Axis

458.08 €

1 10 Days 10Fine Pitch Micrometer Head (P=0.25mm)ReversedYZ-Axis

458.08 €

1 10 Days 10EN 1.4125 Equiv.ReversedYZ-Axis

573.56 €

1 9 Days 10Feed screw (P=0.25mm)RegularY, Z, θy, θz axes

573.56 €

1 9 Days 10Feed screw (P=0.25mm)ReversedY, Z, θy, θz axes

592.53 €

1 9 Days 10Fine Pitch Micrometer Head (P=0.25mm)RegularY, Z, θy, θz axes

Tech Support