Stainless Steel General-Purpose 1000 Threaded Ball Valve

Stainless Steel General-Purpose 1000 Threaded Ball Valve
  • Volume Discount
A stainless steel general purpose 1000 model threaded ball valve, from Kitz, a company with a track record in Japan of top-class quality in the field of threaded fittings and parts for tubing.
• Materials: stainless steel
• Shape: straight
• Applicable fluids: water.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
U3TZFM-10A
U3TZFM-15A
U3TZFM-20A
U3TZFM-25A
U3TZFM-32A
U3TZFM-40A
UTFM-15A
UTFM-20A
UTFM-25A
UTFM-32A
UTFM-40A
UTFM-50A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Ball Valve Type Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Specifications

133.43 €

1 18 Days [Cast Stainless Steel] EN 1.4408 Equiv.Full Bore3/8B(10A)3/8B(10A)Static electricity prevention

142.76 €

1 18 Days [Cast Stainless Steel] EN 1.4408 Equiv.Full Bore1/2B(15A)1/2B(15A)Static electricity prevention

209.28 €

1 18 Days [Cast Stainless Steel] EN 1.4408 Equiv.Full Bore3/4B(20A)3/4B(20A)Static electricity prevention

265.32 €

1 18 Days [Cast Stainless Steel] EN 1.4408 Equiv.Full Bore1B(25A)1B(25A)Static electricity prevention

343.14 €

1 18 Days [Cast Stainless Steel] EN 1.4408 Equiv.Full Bore1 1/4B(32A)1 1/4B(32A)Static electricity prevention

478.83 €

1 18 Days [Cast Stainless Steel] EN 1.4408 Equiv.Full Bore1 1/2B(40A)1 1/2B(40A)Static electricity prevention

85.18 €

1 Available 5 Days [Cast Stainless Steel] EN 1.4408 Equiv.Full Bore1/2B(15A)1/2B(15A)-

100.37 €

1 Available 5 Days [Cast Stainless Steel] EN 1.4408 Equiv.Full Bore3/4B(20A)3/4B(20A)-

127.46 €

1 5 Days [Cast Stainless Steel] EN 1.4408 Equiv.Full Bore1B(25A)1B(25A)-

207.76 €

1 5 Days [Cast Stainless Steel] EN 1.4408 Equiv.Full Bore1 1/4B(32A)1 1/4B(32A)-

268.66 €

1 5 Days [Cast Stainless Steel] EN 1.4408 Equiv.Full Bore1 1/2B(40A)1 1/2B(40A)-

372.80 €

1 5 Days [Cast Stainless Steel] EN 1.4408 Equiv.Full Bore2B(50A)2B(50A)-

Loading...

  1. 1

Basic information

Main Body Shape Straight Applicable Fluid Water Nominal Pressure 1000 Type
Supply Side, Connection Type Rc Control Side, Connection Type Rc Handle Shape Lever
Body Lining NA Operation Method Manual Operation Type Gasket material PTFE

Tech Support