Angular contact ball bearings / NSK (Part Numbers - CAD Download)

Angular contact ball bearings / NSK
  • Volume Discount
The values in the “Width (mm)” section of product specification are per-row (single-row) width even when a double-row combination product is selected (B Dimension in catalog).Please be aware that the overall width for double-row products is twice as wide (2B) as those indicated dimensions.
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7010CTYNSULP4

Part Number
7010CTYNSULP4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSBearing Ring Shape Materials of Inner and Outer Ring Shield material and shape Accuracy  (JIS) Internal Diameter
(φ)
Outer Diameter
(φ)
Width
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Specifications/Environment Rolling Element Material Combination of Angular Contact Ball Bearings Holder Type Basic Load Rating Static Rating
(N)
Clearance sign Preload Contact angle
(Degree)
Holder Symbol Symbol of Bearing Ring Shape Seal, Shield Symbols Precision Grade Symbol Symbol of contact angle Combination symbol Preload Mark Special Configurations Code Bearing type symbol Type symbol Material Symbol Spacer, Sleeve symbol

98.47 €

1 Available Same day

Stock

10Angular Contact Ball (Single Row)[Steel] SteelOpen TypeGrade 45080162600012000Standard[Steel] SteelSingle RowResin Forming21900CN (standard)Light Preload15TYNNANAP4CSULNANANA--

Loading...

  1. 1

Basic information

Outer Ring Type Flat Load Direction Radial Outer Ring With Outer Ring
Size Standard Metric System

This page is Angular contact ball bearings / NSK, part number 7010CTYNSULP4.
You can find the detail information about specifications and dimensions on part number 7010CTYNSULP4.

Variation of this product

Part Number
5200ZZ
5202
5203
7011A
7011A5TYNSULP4
7011ADB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSBearing Ring Shape Materials of Inner and Outer Ring Shield material and shape Accuracy  (JIS) Internal Diameter
(φ)
Outer Diameter
(φ)
Width
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Specifications/Environment Rolling Element Material Combination of Angular Contact Ball Bearings Holder Type Basic Load Rating Static Rating
(N)
Clearance sign Preload Contact angle
(Degree)
Holder Symbol Symbol of Bearing Ring Shape Seal, Shield Symbols Precision Grade Symbol Symbol of contact angle Combination symbol Preload Mark Special Configurations Code Bearing type symbol Type symbol Material Symbol Spacer, Sleeve symbol

15.38 €

2 5 Days 10Angular Contact Ball (Double Row)[Steel] SteelDouble ShieldedGrade 0103014.37150-Standard / For high Speed[Steel] Steel-Resin Forming-NANA40NANAZZNANANANANANANANANA

16.70 €

2 6 Days 10Angular Contact Ball (Double Row)[Steel] SteelOpen TypeGrade 0153515.91170013000Standard[Steel] SteelSingle RowPunching7050NANA40NANANANANANANANANANANANA

21.95 €

1 Available Same day

Stock

10Angular Contact Ball (Double Row)[Steel] SteelOpen TypeGrade 0174017.51460011000Standard[Steel] SteelSingle RowPunching9050NANA40------------

51.18 €

1 10 Days 10Angular Contact Ball (Single Row)[Steel] SteelOpen TypeGrade 055901832500-Standard / For high Speed[Steel] Steel-Resin Forming-NANA30NANANANAANANANANANANANA

116.51 €

1 10 Days 10Angular Contact Ball (Single Row)[Steel] SteelOpen TypeGrade 455901832500-Standard / For high Speed[Steel] Steel-Resin Forming-NALight Preload25TYNNANAP4A5SULNANANANANA

80.81 €

1 7 Days 10Angular Contact Ball (Double Row)[Steel] SteelOpen TypeGrade 055901832500-Standard / For high Speed[Steel] Steel-Resin Forming-NANA30NANANANAADBNANANANANANA

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360