Deep groove ball bearings / single row / cover selectable / outer ring selectable / material selectable / tolerance selectable / NSK【1-100 Pieces Per Package】 (Part Numbers - CAD Download)

Deep groove ball bearings / single row / cover selectable / outer ring selectable / material selectable / tolerance selectable / NSK

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
The raceway of the deep groove ball bearing includes arc-shaped deep grooves for both the inner and outer rings and can support radial loads, axial loads in both directions, and synthetic loads, and are also ideal for high-speed rotation applications. Products on this page: 600 series
  • Stock

(i)Remark

  • Please note:
    Ball bearings with the beginning with letter F are flanged ball bearings

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6015DDU

Part Number
6015DDU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterials of Inner and Outer Ring Shield material and shape Outer Ring Type Accuracy  (JIS) Internal Diameter
(φ)
Outer Diameter
(φ)
Width
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Rolling Element Material Holder Type Basic Load Rating Static Rating
(N)
Clearance sign Accuracy
(Class)
Acoustic Symbol Retaining Ring Grease Type Holder Symbol Symbol of Bearing Ring Shape Seal, Shield Symbols Precision Grade Symbol Symbol of contact angle Combination symbol Special Configurations Code Low Torque Specification Internal Symbol Rubugado Symbol Material Symbol Torque Symbol Spacer, Sleeve symbol Type

41.57 €

1 Same day

Stock

10[Steel] SteelRubber SealedFlatGrade 07511520395003400[Steel] SteelPunching33500CN (standard)Class 0NA--NANADDUNA-NANANANANANANANANA

Loading...

  1. 1

Basic information

Bearing Ring Shape Ball Specifications/Environment Standard Load Direction Radial
Outer Ring With Outer Ring Number of Bearing Ring Rows Single Row Size Standard Metric System

This page is Deep groove ball bearings / single row / cover selectable / outer ring selectable / material selectable / tolerance selectable / NSK, part number 6015DDU.
You can find the detail information about specifications and dimensions on part number 6015DDU.

Variation of this product

Part Number
16004
16007
16008
6015DDUC3
6015DDUC3E
6015M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMaterials of Inner and Outer Ring Shield material and shape Outer Ring Type Accuracy  (JIS) Internal Diameter
(φ)
Outer Diameter
(φ)
Width
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Rolling Element Material Holder Type Basic Load Rating Static Rating
(N)
Clearance sign Accuracy
(Class)
Acoustic Symbol Retaining Ring Grease Type Holder Symbol Symbol of Bearing Ring Shape Seal, Shield Symbols Precision Grade Symbol Symbol of contact angle Combination symbol Special Configurations Code Low Torque Specification Internal Symbol Rubugado Symbol Material Symbol Torque Symbol Spacer, Sleeve symbol Type

7.28 €

1 Available Same day

Stock

10[Steel] SteelOpen TypeFlatGrade 0204287900-[Steel] SteelN/A-NAClass 0NA--NANANANA-NANANANANANANANANA

10.05 €

1 Same day

Stock

10[Steel] SteelOpen TypeFlatGrade 0356291170011000[Steel] SteelPunching8200CN (standard)Class 0NA--NANANANA-NANANANANANANANANA

13.20 €

1 10 Days 10[Steel] SteelOpen TypeFlatGrade 0406891260010000[Steel] SteelPunching9650CN (standard)Class 0NA--NANANANA-NANANANANANANANANA

48.02 €

1 10 Days 10[Steel] SteelRubber SealedFlatGrade 07511520395003400[Steel] SteelPunching33500C3Class 0NA--NANANANA-NANANANANANANANANA

48.02 €

1 10 Days 10[Steel] SteelRubber SealedFlatGrade 07511520395003400[Steel] SteelPunching33500C3Class 0E (Low-Noise)--NANADDUNA-NANANANANANANANANA

56.35 €

1 7 Days 10[Steel] SteelOpen TypeFlatGrade 0751152039500-[Steel] SteelPunching-NAClass 0NA--MNANANA-NANANANANANANANANA

Tech Support