Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
F698-H-ZZ
Part Number
|
---|
F698-H-ZZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Materials of Inner and Outer Ring | Shield material and shape | Outer Ring Type | Accuracy (JIS) | Internal Diameter (φ) | Outer Diameter (φ) | Width (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Rolling Element Material | Holder Type | Basic Load Rating Static Rating (N) | Clearance sign | Accuracy (Class) | Acoustic Symbol | Retaining Ring | Grease Type | Holder Symbol | Symbol of Bearing Ring Shape | Seal, Shield Symbols | Precision Grade Symbol | Symbol of contact angle | Combination symbol | Special Configurations Code | Low Torque Specification | Internal Symbol | Rubugado Symbol | Material Symbol | Torque Symbol | Spacer, Sleeve symbol | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.94 € | 1 | 5 Days | 10 | Stainless Steel | Double Shielded | Flange | Grade 0 | 8 | 19 | 6 | 2240 | 36000 | Stainless Steel | Punching | 910 | MC3 (Normal) | Class 0 | NA | - | - | NA | NA | ZZ | NA | - | NA | NA | NA | NA | NA | NA | NA | H | NA |
Loading...
Bearing Ring Shape | Ball | Specifications/Environment | Standard | Load Direction | Radial |
---|---|---|---|---|---|
Outer Ring | With Outer Ring | Number of Bearing Ring Rows | Single Row | Size Standard | Metric System |
This page is Deep groove ball bearings / single row / cover selectable / outer ring selectable / material selectable / tolerance selectable / NSK, part number F698-H-ZZ.
You can find the detail information about specifications and dimensions on part number F698-H-ZZ.
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
F698ZZ |
F699-H-ZZ |
F699ZZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Materials of Inner and Outer Ring | Shield material and shape | Outer Ring Type | Accuracy (JIS) | Internal Diameter (φ) | Outer Diameter (φ) | Width (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Rolling Element Material | Holder Type | Basic Load Rating Static Rating (N) | Clearance sign | Accuracy (Class) | Acoustic Symbol | Retaining Ring | Grease Type | Holder Symbol | Symbol of Bearing Ring Shape | Seal, Shield Symbols | Precision Grade Symbol | Symbol of contact angle | Combination symbol | Special Configurations Code | Low Torque Specification | Internal Symbol | Rubugado Symbol | Material Symbol | Torque Symbol | Spacer, Sleeve symbol | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.28 € | 1 | Available |
Same day
Stock | 10 | [Steel] Steel | Open Type | Flat | Grade 0 | 20 | 42 | 8 | 7900 | - | [Steel] Steel | N/A | - | NA | Class 0 | NA | - | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | NA | NA | NA | NA | |
10.05 € | 1 |
Same day
Stock | 10 | [Steel] Steel | Open Type | Flat | Grade 0 | 35 | 62 | 9 | 11700 | 11000 | [Steel] Steel | Punching | 8200 | CN (standard) | Class 0 | NA | - | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | NA | NA | NA | NA | ||
13.20 € | 1 | 10 Days | 10 | [Steel] Steel | Open Type | Flat | Grade 0 | 40 | 68 | 9 | 12600 | 10000 | [Steel] Steel | Punching | 9650 | CN (standard) | Class 0 | NA | - | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | NA | NA | NA | NA | ||
3.80 € | 1 | 6 Days | 10 | [Steel] Steel | Double Shielded | Flange | Grade 0 | 8 | 19 | 6 | 2240 | - | [Steel] Steel | N/A | - | NA | Class 0 | NA | - | - | NA | NA | ZZ | NA | - | NA | NA | NA | NA | NA | NA | NA | NA | NA | ||
5.94 € | 1 | Available | 10 Days | 10 | Stainless Steel | Double Shielded | Flange | Grade 0 | 9 | 20 | 6 | 1720 | 34000 | Stainless Steel | Punching | 840 | MC3 (Normal) | Class 0 | NA | - | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | NA | NA | NA | NA | |
4.54 € | 1 | 6 Days | 10 | [Steel] Steel | Double Shielded | Flange | Grade 0 | 9 | 20 | 6 | 1720 | - | [Steel] Steel | N/A | - | NA | Class 0 | NA | - | - | NA | NA | ZZ | NA | - | NA | NA | NA | NA | NA | NA | NA | NA | NA |