Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
606-H-DD
Part Number
|
---|
606-H-DD |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Materials of Inner and Outer Ring | Shield material and shape | Outer Ring Type | Accuracy (JIS) | Internal Diameter (φ) | Outer Diameter (φ) | Width (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Rolling Element Material | Holder Type | Basic Load Rating Static Rating (N) | Clearance sign | Accuracy (Class) | Acoustic Symbol | Retaining Ring | Grease Type | Holder Symbol | Symbol of Bearing Ring Shape | Seal, Shield Symbols | Precision Grade Symbol | Symbol of contact angle | Combination symbol | Special Configurations Code | Low Torque Specification | Internal Symbol | Rubugado Symbol | Material Symbol | Torque Symbol | Spacer, Sleeve symbol | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.30 € | 1 | 15 Days | 10 | Stainless Steel | Rubber Sealed | Flat | Grade 0 | 6 | 17 | 6 | 2260 | 34000 | Stainless Steel | Punching | 835 | MC3 (Normal) | Class 0 | NA | - | - | NA | NA | DD | NA | - | NA | NA | NA | NA | NA | NA | NA | H | NA |
Loading...
Bearing Ring Shape | Ball | Specifications/Environment | Standard | Load Direction | Radial |
---|---|---|---|---|---|
Outer Ring | With Outer Ring | Number of Bearing Ring Rows | Single Row | Size Standard | Metric System |
This page is Deep groove ball bearings / single row / cover selectable / outer ring selectable / material selectable / tolerance selectable / NSK, part number 606-H-DD.
You can find the detail information about specifications and dimensions on part number 606-H-DD.
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
606-H-ZZ |
6060M |
606U-H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Materials of Inner and Outer Ring | Shield material and shape | Outer Ring Type | Accuracy (JIS) | Internal Diameter (φ) | Outer Diameter (φ) | Width (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Rolling Element Material | Holder Type | Basic Load Rating Static Rating (N) | Clearance sign | Accuracy (Class) | Acoustic Symbol | Retaining Ring | Grease Type | Holder Symbol | Symbol of Bearing Ring Shape | Seal, Shield Symbols | Precision Grade Symbol | Symbol of contact angle | Combination symbol | Special Configurations Code | Low Torque Specification | Internal Symbol | Rubugado Symbol | Material Symbol | Torque Symbol | Spacer, Sleeve symbol | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.28 € | 1 | Available |
Same day
Stock | 10 | [Steel] Steel | Open Type | Flat | Grade 0 | 20 | 42 | 8 | 7900 | - | [Steel] Steel | N/A | - | NA | Class 0 | NA | - | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | NA | NA | NA | NA | |
10.05 € | 1 |
Same day
Stock | 10 | [Steel] Steel | Open Type | Flat | Grade 0 | 35 | 62 | 9 | 11700 | 11000 | [Steel] Steel | Punching | 8200 | CN (standard) | Class 0 | NA | - | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | NA | NA | NA | NA | ||
13.20 € | 1 | 10 Days | 10 | [Steel] Steel | Open Type | Flat | Grade 0 | 40 | 68 | 9 | 12600 | 10000 | [Steel] Steel | Punching | 9650 | CN (standard) | Class 0 | NA | - | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | NA | NA | NA | NA | ||
5.06 € | 1 | 6 Days | 10 | Stainless Steel | Double Shielded | Flat | Grade 0 | 6 | 17 | 6 | 2260 | 38000 | Stainless Steel | Punching | 835 | MC3 (Normal) | Class 0 | NA | - | - | NA | NA | ZZ | NA | - | NA | NA | NA | NA | NA | NA | NA | H | NA | ||
2,886.88 € | 1 | 7 Days | 10 | [Steel] Steel | Open Type | Flat | Grade 0 | 300 | 460 | 74 | 355000 | 1200 | [Steel] Steel | Momi removing | 500000 | CN (standard) | Class 0 | NA | - | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | NA | NA | NA | NA | ||
2.93 € | 1 | 5 Days | 10 | Stainless Steel | Open Type | Flat | Grade 0 | 6 | 17 | 6 | 2260 | 38000 | Stainless Steel | Punching | 835 | MC3 (Normal) | Class 0 | NA | - | - | NA | NA | NA | NA | - | NA | NA | NA | NA | NA | NA | NA | H | NA |