Self-Aligning Roller Bearings (Part Numbers - CAD Download)

Self-Aligning Roller Bearings

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
This bearing includes an outer ring with a spherical raceway as well as an inner ring with two rows of rolling elements, and aligns itself according to the axial tilt, allowing it to bear large loads. Products on this page: 600 series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22226EAE4

Part Number
22226EAE4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSInternal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Inner/Outer Ring Material Rolling Element Material Outer Ring Type Retainer Type Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Clearance sign Shaft Bore Config. Bearing Ring Type Holder Symbol Symbol of Bearing Ring Shape Special Configurations Code Material Symbol

326.63 €

1 10 Days 1013023064[Steel] Steel[Steel] SteelWith V GroovePunching-820000-NACylindrical BoreType EANAE4-NA

Loading...

  1. 1

Basic information

Raceway Ring Shape Self-aligning roller Load Direction Radial Outer Ring With Outer Ring
Precision (JIS) Grade 0 Number of Raceway Ring Rows Double Row Size Standards Metric System
Specifications Standard Rubugado Symbol NA

This page is Self-Aligning Roller Bearings, part number 22226EAE4.
You can find the detail information about specifications and dimensions on part number 22226EAE4.

Variation of this product

Part Number
21307CDE4S11
21308EAE4
21308EAE4C3
22226EAE4C3
22226EAKE4
22226EAKE4C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSInternal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Inner/Outer Ring Material Rolling Element Material Outer Ring Type Retainer Type Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Clearance sign Shaft Bore Config. Bearing Ring Type Holder Symbol Symbol of Bearing Ring Shape Special Configurations Code Material Symbol

62.43 €

1 15 Days 10358021[Steel] Steel[Steel] Steel-Punching40007150076000NACylindrical BoreType CDNAE4S11NA

57.88 €

1 Same day

Stock

10409023[Steel] Steel[Steel] Steel-Punching6000118000111000NACylindrical BoreType EANAE4-NA

55.43 €

1 15 Days 10409023[Steel] Steel[Steel] Steel-Punching6000118000111000C3Cylindrical BoreType EANAE4-NA

268.97 €

1 10 Days 1013023064[Steel] Steel[Steel] SteelWith V GroovePunching-820000-C3Cylindrical BoreType EANAE4-NA

337.88 €

1 8 Days 1013023064[Steel] Steel[Steel] SteelWith V GroovePunching-820000-NATapered holeType EANAE4-NA

286.43 €

1 8 Days 1013023064[Steel] Steel[Steel] SteelWith V GroovePunching-820000-C3Tapered holeType EANAE4-NA

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360