Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7015DB
Part Number
|
---|
7015DB |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Bearing Ring Shape | Shield material and shape | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Number of Bearing Ring Rows | Combination of Angular Contact Ball Bearings | Holder Type | Basic Load Rating Static Rating (N) | Contact angle (Degree) | Type | Contact angle symbol | Combination symbol | Preload Mark | Accuracy Symbol | Holder Symbol | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
94.27 € | 1 | 8 Days | 10 | Angular Contact Ball (Double Row) | Open Type | Grade 0 | 75 | 115 | 20 | 71000 | 4600 | Radial | Double Row | Back Combination | Resin Forming | - | - | 7*** series | - | DB | - | - | - |
Loading...
Materials of Inner and Outer Ring | Steel | Outer Ring Type | Flat | Specifications/Environment | Standard |
---|---|---|---|---|---|
Size Standard | Metric System | Rolling Element Material | Steel |
This page is Angular contact ball bearings / NTN, part number 7015DB.
You can find the detail information about specifications and dimensions on part number 7015DB.
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
Load Direction
Number of Bearing Ring Rows
Combination of Angular Contact Ball Bearings
Holder Type
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
7000DF |
7000DF/GN |
7001 |
7016 |
7016ADB |
7016DB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Bearing Ring Shape | Shield material and shape | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Number of Bearing Ring Rows | Combination of Angular Contact Ball Bearings | Holder Type | Basic Load Rating Static Rating (N) | Contact angle (Degree) | Type | Contact angle symbol | Combination symbol | Preload Mark | Accuracy Symbol | Holder Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.25 € | 1 | Available |
Same day
Stock | - | Angular Contact Ball (Double Row) | Open Type | Grade 0 | 10 | 26 | 8 | 8300 | 23000 | Radial | Double Row | Front Combination | Resin Forming | - | - | 7*** series | - | DF | - | - | - | |
18.58 € | 1 |
Same day
Stock | 10 | Angular Contact Ball (Double Row) | Open Type | Grade 0 | 10 | 26 | 8 | 8300 | 23000 | Thrust / Radial | Double Row | Front Combination | Resin Forming | - | - | 7*** series | - | DF | /GN | - | - | ||
8.52 € | 1 | Available |
Same day
Stock | - | Angular Contact Ball (Single Row) | Open Type | Grade 0 | 12 | 28 | 8 | 5050 | 26000 | Radial | Single Row | - | Resin Forming | - | - | 7*** series | - | - | - | - | - | |
74.98 € | 1 | 9 Days | 10 | Angular Contact Ball (Single Row) | Open Type | Grade 0 | 80 | 125 | 22 | 53500 | 5500 | Thrust / Radial | Single Row | - | Resin Forming | - | - | 7*** series | - | - | - | - | - | ||
113.62 € | 1 | 11 Days | 10 | Angular Contact Ball (Double Row) | Open Type | Grade 0 | 80 | 125 | 22 | - | - | Radial | Double Row | Back Combination | Resin Forming | - | - | 7*** series | A | DB | - | - | - | ||
117.04 € | 1 | 9 Days | - | Angular Contact Ball (Double Row) | Open Type | Grade 0 | 80 | 125 | 22 | - | - | Radial | Double Row | Back Combination | Resin Forming | - | - | 7*** series | - | DB | - | - | - |