Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
60/32
Part Number
|
---|
60/32 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Materials of Inner and Outer Ring | Shield material and shape | Outer Ring Type | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Specifications/Environment | Rolling Element Material | Holder Type | Basic Load Rating Static Rating (N) | Sealing Structure | Lubricant | Internal Clearance Symbol | Type | JAN Code | Order Code | Number Contained In A Packet | Mass (g) | Seal, Shield Symbols | Preload Mark | Accuracy Symbol | Holder Symbol | Internal change symbol | Symbol of Bearing Ring Shape | Grease symbol | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.80 € | 1 |
Same day
Stock | 10 | Steel | Open Type | Flat | Grade 0 | 32 | 58 | 13 | 11800 | 12000 | Standard | Steel | Punching | - | - | - | - | 16**/6*** series | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Bearing Ring Shape | Ball | Load Direction | Radial | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Size Standard | Metric System |
This page is Deep-Groove Ball Bearing, part number 60/32.
You can find the detail information about specifications and dimensions on part number 60/32.
Configure
Stock
Basic Attributes
Sealing Structure
Lubricant
Internal Clearance Symbol
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
16003 |
16003C3 |
16004 |
60/32LLU |
60/32LLU/2AS |
60/32ZZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Materials of Inner and Outer Ring | Shield material and shape | Outer Ring Type | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Specifications/Environment | Rolling Element Material | Holder Type | Basic Load Rating Static Rating (N) | Sealing Structure | Lubricant | Internal Clearance Symbol | Type | JAN Code | Order Code | Number Contained In A Packet | Mass (g) | Seal, Shield Symbols | Preload Mark | Accuracy Symbol | Holder Symbol | Internal change symbol | Symbol of Bearing Ring Shape | Grease symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.71 € | 1 | 5 Days | - | Steel | Open Type | Flat | Grade 0 | 17 | 35 | 8 | 6800 | 20000 | Standard | Steel | Punching | - | - | - | - | 16**/6*** series | - | - | - | - | - | - | - | - | - | - | - | ||
4.73 € | 1 | Available | 8 Days | 10 | Steel | Open Type | Flat | Grade 0 | 17 | 35 | 8 | 6800 | 20000 | Standard | Steel | Punching | - | - | - | - | 16**/6*** series | - | - | - | - | - | C3 | - | - | - | - | - | |
5.56 € | 1 | Available | 5 Days | - | Steel | Open Type | Flat | Grade 0 | 20 | 42 | 8 | 7900 | 18000 | Standard | Steel | Punching | - | - | - | - | 16**/6*** series | - | - | - | - | - | - | - | - | - | - | - | |
14.24 € | 1 | Available | 5 Days | 10 | Steel | Rubber Sealed | Flat | Grade 0 | 32 | 58 | 13 | 11800 | 7200 | Dust Proofing / Standard | Steel | Punching | - | - | - | - | 16**/6*** series | - | - | - | - | LLU | - | - | - | - | - | - | |
13.14 € | 1 |
Same day
Stock | 10 | Steel | Rubber Sealed | Flat | Grade 0 | 32 | 58 | 13 | 11800 | 7200 | Dust Proofing / Standard | Steel | Punching | - | - | - | - | 16**/6*** series | - | - | - | - | LLU | - | - | - | - | - | /2AS | ||
12.86 € | 1 | Available | 5 Days | 10 | Steel | Double Shielded | Flat | Grade 0 | 32 | 58 | 13 | 11800 | 12000 | Standard | Steel | Punching | - | - | - | - | 16**/6*** series | - | - | - | - | ZZ | - | - | - | - | - | - |