Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6001JRXZZCM |
6001JRXZZCM/5K |
6001ZZ |
6001ZZC3 |
6001ZZCM |
6001ZZCM/5K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Materials of Inner and Outer Ring | Shield material and shape | Outer Ring Type | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Specifications/Environment | Rolling Element Material | Holder Type | Basic Load Rating Static Rating (N) | Sealing Structure | Lubricant | Internal Clearance Symbol | Type | JAN Code | Order Code | Number Contained In A Packet | Mass (g) | Seal, Shield Symbols | Preload Mark | Accuracy Symbol | Holder Symbol | Internal change symbol | Symbol of Bearing Ring Shape | Grease symbol | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.99 € | 1 | Available |
Same day
Stock | - | Steel | Double Shielded | Flat | Grade 0 | 12 | 28 | 8 | 5100 | 26000 | Standard | Steel | Punching | - | - | - | - | 16**/6*** series | - | - | - | - | ZZ | CM | - | JRX | - | - | - | |
5.99 € | 1 | Available |
Same day
Stock | - | Steel | Double Shielded | Flat | Grade 0 | 12 | 28 | 8 | 5100 | 26000 | Standard | Steel | Punching | - | - | - | - | 16**/6*** series | - | - | - | - | ZZ | CM | - | JRX | - | - | /5K | |
3.75 € | 1 | 5 Days | - | Steel | Double Shielded | Flat | Grade 0 | 12 | 28 | 8 | 5100 | 26000 | Standard | Steel | Punching | - | - | - | - | 16**/6*** series | - | - | - | - | ZZ | - | - | - | - | - | - | ||
5.86 € | 1 | Available |
Same day
Stock | 10 | Steel | Double Shielded | Flat | Grade 0 | 12 | 28 | 8 | 5100 | 26000 | Standard | Steel | Punching | - | - | - | - | 16**/6*** series | - | - | - | - | ZZ | C3 | - | - | - | - | - | |
4.15 € | 1 | Available | 6 Days | - | Steel | Double Shielded | Flat | Grade 0 | 12 | 28 | 8 | 5100 | 26000 | Standard | Steel | Punching | - | - | - | - | 16**/6*** series | - | - | - | - | ZZ | CM | - | - | - | - | - | |
3.61 € | 1 |
Same day
Stock | - | Steel | Double Shielded | Flat | Grade 0 | 12 | 28 | 8 | 5100 | 26000 | Standard | Steel | Punching | - | - | - | - | 16**/6*** series | - | - | - | - | ZZ | CM | - | - | - | - | /5K |
Loading...
Bearing Ring Shape | Ball | Load Direction | Radial | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Size Standard | Metric System |
Configure
Stock
Basic Attributes
Sealing Structure
Lubricant
Internal Clearance Symbol