Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
62/22ZZ |
62/22ZZ/2AS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Materials of Inner and Outer Ring | Shield material and shape | Outer Ring Type | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Specifications/Environment | Rolling Element Material | Holder Type | Basic Load Rating Static Rating (N) | Sealing Structure | Lubricant | Internal Clearance Symbol | Type | JAN Code | Order Code | Number Contained In A Packet | Mass (g) | Seal, Shield Symbols | Preload Mark | Accuracy Symbol | Holder Symbol | Internal change symbol | Symbol of Bearing Ring Shape | Grease symbol | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.45 € | 1 | Available |
Same day
Stock | 10 | Steel | Double Shielded | Flat | Grade 0 | 22 | 50 | 14 | 12900 | 14000 | Standard | Steel | Punching | - | - | - | - | 16**/6*** series | - | - | - | - | ZZ | - | - | - | - | - | - | |
7.44 € | 1 | 5 Days | 10 | Steel | Double Shielded | Flat | Grade 0 | 22 | 50 | 14 | 12900 | 14000 | Standard | Steel | Punching | - | - | - | - | 16**/6*** series | - | - | - | - | ZZ | - | - | - | - | - | /2AS |
Loading...
Bearing Ring Shape | Ball | Load Direction | Radial | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Size Standard | Metric System |
Configure
Stock
Basic Attributes
Sealing Structure
Lubricant
Internal Clearance Symbol