Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
60/22LLB |
60/22LLB/2AS |
60/22LLU |
60/22LLU/2AS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Materials of Inner and Outer Ring | Shield material and shape | Outer Ring Type | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Specifications/Environment | Rolling Element Material | Holder Type | Basic Load Rating Static Rating (N) | Sealing Structure | Lubricant | Internal Clearance Symbol | Type | JAN Code | Order Code | Number Contained In A Packet | Mass (g) | Seal, Shield Symbols | Preload Mark | Accuracy Symbol | Holder Symbol | Internal change symbol | Symbol of Bearing Ring Shape | Grease symbol | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.63 € | 1 | 5 Days | 10 | Steel | Rubber Sealed | Flat | Grade 0 | 22 | 44 | 12 | 9400 | 17000 | Standard | Steel | Punching | - | - | - | - | 16**/6*** series | - | - | - | - | LLB | - | - | - | - | - | - | ||
7.63 € | 1 | 11 Days | 10 | Steel | Rubber Sealed | Flat | Grade 0 | 22 | 44 | 12 | 9400 | 17000 | Standard | Steel | Punching | - | - | - | - | 16**/6*** series | - | - | - | - | LLB | - | - | - | - | - | /2AS | ||
7.03 € | 1 | 6 Days | 10 | Steel | Rubber Sealed | Flat | Grade 0 | 22 | 44 | 12 | 9400 | 10000 | Standard / Dust Proofing | Steel | Punching | - | - | - | - | 16**/6*** series | - | - | - | - | LLU | - | - | - | - | - | - | ||
7.56 € | 1 | 5 Days | 10 | Steel | Rubber Sealed | Flat | Grade 0 | 22 | 44 | 12 | 9400 | 10000 | Standard / Dust Proofing | Steel | Punching | - | - | - | - | 16**/6*** series | - | - | - | - | LLU | - | - | - | - | - | /2AS |
Loading...
Bearing Ring Shape | Ball | Load Direction | Radial | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Size Standard | Metric System |
Configure
Basic Attributes
Sealing Structure
Lubricant
Internal Clearance Symbol