Cast Iron Narrow Width Pillow Unit UCUP (UCUP201)

Cast Iron Narrow Width Pillow Unit UCUP UCUP201
  • Volume Discount

Product Details:

Manufacturer part number: UCUP201

Brand: NTN

Price: 23.59

Delivery time: 8 Days


Technical Data:

Shaft Bore Dia. d: 12 mm

Basic Load Rating, Static Rating: 6650 N

Lubrication method: Oil-Free Type

Temperature Properties: Standard

Heat Resistant Characteristics: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UCUP201

Part Number
UCUP201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSShaft Bore Dia. d
(mm)
Basic Load Rating, Static Rating
(N)
Lubrication method Temperature Properties Heat Resistant Characteristics Basic Dynamic Load Rating Cr
(N)
Internal Clearance Symbol

23.59 €

1 8 Days 10126650Oil-Free TypeStandard-12800-

Loading...

  1. 1

Basic information

Unit, Type Bearing unit Bearing Unit, Type Pillow Type Unit Body Material Cast Iron
Bearing Inner Dia. Shape Cylindrical Bore Set Screw Pillow Type, Category Narrow Width Rolling Element Material Steel
Surface Treatment NA Cover Type NA Seal Standard Nitrile Rubber Seal
Set Screws Set Screw with Ball

This page is Cast Iron Narrow Width Pillow Unit UCUP, part number UCUP201.
You can find the detail information about specifications and dimensions on part number UCUP201.

Variation of this product

Part Number
UCUP201D1
UCUP202
UCUP202D1
UCUP203
UCUP203D1
UCUP204
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSShaft Bore Dia. d
(mm)
Basic Load Rating, Static Rating
(N)
Lubrication method Temperature Properties Heat Resistant Characteristics Basic Dynamic Load Rating Cr
(N)
Internal Clearance Symbol

23.59 €

1 8 Days 10126650Oil Supply TypeStandard-12800-

23.59 €

1 5 Days 10156650Oil-Free TypeStandard-12800-

23.59 €

1 8 Days 10156650Oil Supply TypeStandard-12800-

23.42 €

1 5 Days 10176650Oil-Free TypeStandard-12800-

27.22 €

1 Available 8 Days 10176650Oil Supply TypeStandard-12800-

26.10 €

1 Available 6 Days -206650Oil-Free TypeStandard-12800-

Tech Support