New Joint GWL □-0 Series【1-10 Pieces Per Package】

New Joint GWL □-0 Series
  • Volume Discount
White body flame retardant type. Electroless nickel plating to the brass part

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GWL4-0
GWL6-0
GWL6-0-P6
GWL8-0
GWL10-0
GWL12-0
GWL16-0
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Compatible Tube Outer Diameter 1
(mm)
Option Oil And Dust Resistant Material Limit

3.17 €

1 Available 6 Days Standard Mini4NANo Clean SpecificationsWithout Material Limit

3.73 €

1 6 Days Standard Mini6NANo Clean SpecificationsWithout Material Limit

42.95 €

10 Pieces Per Package

1 pack Available 9 Days Standard Mini6Non-Purple SpecificationNo Clean SpecificationsNot Acceptable for Copper and fluoropolymer

3.81 €

1 6 Days Standard Mini8NANo Clean SpecificationsWithout Material Limit

4.81 €

1 6 Days Standard Mini10NANo Clean SpecificationsWithout Material Limit

5.45 €

1 Available 6 Days Standard Mini12NANo Clean SpecificationsWithout Material Limit

11.24 €

1 6 Days Standard Mini16NANo Clean SpecificationsWithout Material Limit

Loading...

  1. 1

Basic information

Type Single-Action Coupling Fitting Type Union with same diameter Applicable Fluids Air
Main Body Flame Retardant Resin(UL94 V-0 Equivalent) Seal Standard (NBR) Union: Same Diameter Elbow
Operating Temperature(°C) -10::60 Ozone Resistance Specifications NA

Tech Support