Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2212
Part Number
|
---|
2212 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Bearing Ring Shape | Shield material and shape | Outer Ring Type | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Basic Load Rating Static Rating(Coa) (N) | Bearing Ring | Lubricant | Internal Clearance Symbol | Type | Shaft Bore Config. | Bushing Type | Combination | Retainer details | Seal, Shield | Preload Mark | Holder Symbol | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.51 € | 1 | Available |
Same day
Stock | - | Ball | - | Flat | - | 60 | 110 | 28 | - | 5300 | - | 34000 | 12600 | Not Included | Not Included | Not Included | - | Not Included | Not Included | Not Included | Not Included | Not Included | - | - |
Loading...
Materials of Inner and Outer Ring | Steel | Specifications/Environment | Standard | Load Direction | Radial |
---|---|---|---|---|---|
Number of Bearing Ring Rows | Double Row | Size Standard | Metric System | Rolling Element Material | Steel |
Holder Type | Punching |
This page is Self-aligning ball bearings / double row / internal clearance selectable / bore selectable / 1200, 1300, 2200, 2300 / NTN, part number 2212.
You can find the detail information about specifications and dimensions on part number 2212.
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
Bearing Ring
Lubricant
Internal Clearance Symbol
Shaft Bore Config.
Bushing Type
Combination
Retainer details
Seal, Shield
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1202 |
1203 |
1203S |
2212K |
2212KC3 |
2212S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Bearing Ring Shape | Shield material and shape | Outer Ring Type | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Basic Load Rating Static Rating(Coa) (N) | Bearing Ring | Lubricant | Internal Clearance Symbol | Type | Shaft Bore Config. | Bushing Type | Combination | Retainer details | Seal, Shield | Preload Mark | Holder Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.70 € | 1 | Available |
Same day
Stock | - | Ball | - | Flat | - | 15 | 35 | 11 | - | 18000 | - | 7600 | 1750 | Not Included | Not Included | Not Included | - | Not Included | Not Included | Not Included | Not Included | Not Included | - | - | |
12.72 € | 1 | Available |
Same day
Stock | - | Ball | - | Flat | - | 17 | 40 | 12 | - | 16000 | - | 8000 | 2010 | Not Included | Not Included | Not Included | - | Not Included | Not Included | Not Included | Not Included | Not Included | - | - | |
14.27 € | 1 | Available |
Same day
Stock | - | Self-aligning ball | Open Type | Spherical Surface | Grade 0 | 17 | 40 | 12 | 8000 | 16000 | - | - | - | - | - | - | Cylindrical Bore | - | - | - | - | - | - | - | |
55.63 € | 1 | 8 Days | - | Self-aligning ball | - | Flat | - | 60 | 110 | 28 | - | 5300 | - | 34000 | 12600 | K: Inner Diameter Tapered Bore with 1/12 of Standard Taper | Not Included | Not Included | - | Not Included | Not Included | Not Included | Not Included | Not Included | - | - | ||
39.64 € | 1 | 8 Days | - | Self-aligning ball | - | Flat | Grade 0 | 60 | 110 | 28 | 34000 | 5300 | 12600 | - | - | - | - | C3 | - | Taper Hole | - | - | - | - | - | - | ||
53.75 € | 1 |
Same day
Stock | - | Self-aligning ball | Open Type | Spherical Surface | Grade 0 | 60 | 110 | 28 | 34000 | 5300 | - | - | - | - | - | - | Cylindrical Bore | - | - | - | - | - | - | - |