Double Pitch Roller Chain K1 / K2 Type Attachment

Double Pitch Roller Chain K1 / K2 Type Attachment
  • Promotional pricing
Double-pitch roller chain with K1 and K2 attachment mounted. Small conveyor chain with high breaknig strength and also excellent abrasion resistance.

(i)Remark

  • Only the joint link

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C2040-K1JL
C2040-K2JL
C2050-K1JL
C2050-K2JL
C2060H-K2JL
C2080H-K1JL
C2080H-K2JL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Chain No. Allowable Tension(Range Selection)
(kN)
Attachment TYPE Allowable Tension

2.26 €

0.99 €

1 Same day

Stock

[2040] C20401.50 to 2.70K12.63

2.41 €

1 11 Days [2040] C20401.50 to 2.70K22.63

3.19 €

1 11 Days [2050] C20502.71 to 5.00K14.31

3.19 €

1 11 Days [2050] C20502.71 to 5.00K24.31

5.14 €

1 11 Days [2160] C2060H5.01 to 10.00K26.28

9.49 €

1 11 Days [2080] C2080H10.01~K110.69

9.49 €

1 11 Days [2080] C2080H10.01~K210.69

Loading...

  1. 1

Basic information

Material Steel Type Chain Body Roller Shape S (Roller Outer Diameter Smaller than Plate Width)
Only joining link JL (Joint Link)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360