Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Operation Method | Rod Operation Method | Cylinder I.D: D (Ø) | Stroke: L (mm) | Additional Function | Environment, Applications | Operating Temperature (℃) | End Locking | Operating Pressure (MPa) | Specifications | Type of Support | Support Bracket Mounting Position | Cushion | Stroke Adjustable Range | Stroke (for Cylinder 2) | Fall Prevention Configuration | Piping Screw Type | Piston Rod Materials | Bellows | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 19 Days | Double Acting | Single Rods | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.1~1.0 | - | Basic Type | - | Rubber Cushion | - | - | - | Rc Screws | Standard | NA | ||
- | 1 | 19 Days | Double Acting | Single Rods | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.1~1.0 | - | Basic Type | - | Rubber Cushion | - | - | - | Rc Screws | Standard | Yes (100°C) / Yes (250°C) | ||
- | 1 | 19 Days | Double Acting | Single Rods | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.1~1.0 | - | Basic Type | - | Rubber Cushion | - | - | - | Rc Screws | Stainless steel | Yes (100°C) / Yes (250°C) | ||
- | 1 | 19 Days | Double Acting | Single Rods | 20 ~ 40 | 25 ~ 300 | Standard | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | NA | 0.1~1.0 | - | Basic Type | - | Rubber Cushion | - | - | - | Rc Screws | Stainless steel | Yes (100°C) / Yes (250°C) | ||
- | 1 | 19 Days | Double Acting | Single Rods | 20 ~ 40 | 25 ~ 300 | Standard | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | NA | 0.1~1.0 | - | Basic Type | - | Rubber Cushion | - | - | - | Rc Screws | Standard | Yes (100°C) / Yes (250°C) | ||
- | 1 | 19 Days | Double Acting | Single Rods | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.1~1.0 | - | Basic Type | - | Rubber Cushion | - | - | - | Rc Screws | Stainless steel | NA | ||
- | 1 | 19 Days | Double Acting | Single Rods | 20 ~ 40 | 25 ~ 300 | Standard | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | NA | 0.1~1.0 | - | Basic Type | - | Rubber Cushion | - | - | - | Rc Screws | Stainless steel | NA | ||
- | 1 | 19 Days | Double Acting | Single Rods | 20 ~ 40 | 25 ~ 300 | Standard | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | NA | 0.1~1.0 | - | Basic Type | - | Rubber Cushion | - | - | - | Rc Screws | Standard | NA | ||
- | 1 | 13 Days | Double Acting | Single Rods | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.2~1.0 | - | Basic Type | - | Rubber Air Cushion | - | - | - | Rc Screws | Standard | NA | ||
- | 1 | 13 Days | Double Acting | Single Rods | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.2~1.0 | - | Basic Type | - | Rubber Air Cushion | - | - | - | Rc Screws | Standard | Yes (100°C) / Yes (250°C) | ||
- | 1 | 13 Days | Double Acting | Single Rods | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.2~1.0 | - | Basic Type | - | Rubber Air Cushion | - | - | - | Rc Screws | Stainless steel | Yes (100°C) / Yes (250°C) | ||
- | 1 | 13 Days | Double Acting | Single Rods | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.2~1.0 | - | Basic Type | - | Rubber Air Cushion | - | - | - | Rc Screws | Stainless steel | NA | ||
- | 1 | 19 Days | Double Acting | Double rod | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.1~1.0 | Back-to-Back Double Rod Type | Basic Type | - | Rubber Cushion | - | 25 ~ 300 | - | Rc Screws | Standard | NA | ||
- | 1 | 19 Days | Double Acting | Double rod | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.1~1.0 | Back-to-Back Double Rod Type | Basic Type | - | Rubber Cushion | - | 25 ~ 300 | - | Rc Screws | Standard | Yes (100°C) / Yes (250°C) | ||
- | 1 | 19 Days | Double Acting | Double rod | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.1~1.0 | Back-to-Back Double Rod Type | Basic Type | - | Rubber Cushion | - | 25 ~ 300 | - | Rc Screws | Stainless steel | Yes (100°C) / Yes (250°C) | ||
- | 1 | 19 Days | Double Acting | Double rod | 20 ~ 40 | 25 ~ 300 | Standard | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | NA | 0.1~1.0 | Back-to-Back Double Rod Type | Basic Type | - | Rubber Cushion | - | 25 ~ 300 | - | Rc Screws | Stainless steel | Yes (100°C) / Yes (250°C) | ||
- | 1 | 19 Days | Double Acting | Double rod | 20 ~ 40 | 25 ~ 300 | Standard | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | NA | 0.1~1.0 | Back-to-Back Double Rod Type | Basic Type | - | Rubber Cushion | - | 25 ~ 300 | - | Rc Screws | Standard | Yes (100°C) / Yes (250°C) | ||
- | 1 | 19 Days | Double Acting | Double rod | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.1~1.0 | Back-to-Back Double Rod Type | Basic Type | - | Rubber Cushion | - | 25 ~ 300 | - | Rc Screws | Stainless steel | NA | ||
- | 1 | 19 Days | Double Acting | Double rod | 20 ~ 40 | 25 ~ 300 | Standard | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | NA | 0.1~1.0 | Back-to-Back Double Rod Type | Basic Type | - | Rubber Cushion | - | 25 ~ 300 | - | Rc Screws | Stainless steel | NA | ||
- | 1 | 19 Days | Double Acting | Double rod | 20 ~ 40 | 25 ~ 300 | Standard | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | NA | 0.1~1.0 | Back-to-Back Double Rod Type | Basic Type | - | Rubber Cushion | - | 25 ~ 300 | - | Rc Screws | Standard | NA | ||
- | 1 | 19 Days | Double Acting | Double rod | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.1~1.0 | Back-to-Back Double Rod Type | - | Rod Side | Rubber Cushion | - | 25 ~ 300 | - | Rc Screws | Standard | NA | ||
- | 1 | 19 Days | Double Acting | Double rod | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.1~1.0 | Back-to-Back Double Rod Type | - | Rod Side | Rubber Cushion | - | 25 ~ 300 | - | Rc Screws | Standard | Yes (100°C) / Yes (250°C) | ||
- | 1 | 19 Days | Double Acting | Double rod | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.1~1.0 | Back-to-Back Double Rod Type | - | Rod Side | Rubber Cushion | - | 25 ~ 300 | - | Rc Screws | Stainless steel | Yes (100°C) / Yes (250°C) | ||
- | 1 | 19 Days | Double Acting | Double rod | 20 ~ 40 | 25 ~ 300 | Standard | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | NA | 0.1~1.0 | Back-to-Back Double Rod Type | - | Rod Side | Rubber Cushion | - | 25 ~ 300 | - | Rc Screws | Stainless steel | Yes (100°C) / Yes (250°C) | ||
- | 1 | 19 Days | Double Acting | Double rod | 20 ~ 40 | 25 ~ 300 | Standard | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | NA | 0.1~1.0 | Back-to-Back Double Rod Type | - | Rod Side | Rubber Cushion | - | 25 ~ 300 | - | Rc Screws | Standard | Yes (100°C) / Yes (250°C) | ||
- | 1 | 19 Days | Double Acting | Double rod | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.1~1.0 | Back-to-Back Double Rod Type | - | Rod Side | Rubber Cushion | - | 25 ~ 300 | - | Rc Screws | Stainless steel | NA | ||
- | 1 | 19 Days | Double Acting | Double rod | 20 ~ 40 | 25 ~ 300 | Standard | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | NA | 0.1~1.0 | Back-to-Back Double Rod Type | - | Rod Side | Rubber Cushion | - | 25 ~ 300 | - | Rc Screws | Stainless steel | NA | ||
- | 1 | 19 Days | Double Acting | Double rod | 20 ~ 40 | 25 ~ 300 | Standard | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | NA | 0.1~1.0 | Back-to-Back Double Rod Type | - | Rod Side | Rubber Cushion | - | 25 ~ 300 | - | Rc Screws | Standard | NA | ||
- | 1 | 19 Days | Double Acting | Double rod | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.1~1.0 | Back-to-Back Double Rod Type | - | Both Sides | Rubber Cushion | - | 25 ~ 300 | - | Rc Screws | Standard | NA | ||
- | 1 | 19 Days | Double Acting | Double rod | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.1~1.0 | Back-to-Back Double Rod Type | - | Both Sides | Rubber Cushion | - | 25 ~ 300 | - | Rc Screws | Standard | Yes (100°C) / Yes (250°C) | ||
- | 1 | 19 Days | Double Acting | Double rod | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.1~1.0 | Back-to-Back Double Rod Type | - | Both Sides | Rubber Cushion | - | 25 ~ 300 | - | Rc Screws | Stainless steel | Yes (100°C) / Yes (250°C) | ||
- | 1 | 19 Days | Double Acting | Double rod | 20 ~ 40 | 25 ~ 300 | Standard | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | NA | 0.1~1.0 | Back-to-Back Double Rod Type | - | Both Sides | Rubber Cushion | - | 25 ~ 300 | - | Rc Screws | Stainless steel | Yes (100°C) / Yes (250°C) | ||
- | 1 | 19 Days | Double Acting | Double rod | 20 ~ 40 | 25 ~ 300 | Standard | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | NA | 0.1~1.0 | Back-to-Back Double Rod Type | - | Both Sides | Rubber Cushion | - | 25 ~ 300 | - | Rc Screws | Standard | Yes (100°C) / Yes (250°C) | ||
- | 1 | 19 Days | Double Acting | Double rod | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.1~1.0 | Back-to-Back Double Rod Type | - | Both Sides | Rubber Cushion | - | 25 ~ 300 | - | Rc Screws | Stainless steel | NA | ||
- | 1 | 19 Days | Double Acting | Double rod | 20 ~ 40 | 25 ~ 300 | Standard | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | NA | 0.1~1.0 | Back-to-Back Double Rod Type | - | Both Sides | Rubber Cushion | - | 25 ~ 300 | - | Rc Screws | Stainless steel | NA | ||
- | 1 | 19 Days | Double Acting | Double rod | 20 ~ 40 | 25 ~ 300 | Standard | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | -10~60 | NA | 0.1~1.0 | Back-to-Back Double Rod Type | - | Both Sides | Rubber Cushion | - | 25 ~ 300 | - | Rc Screws | Standard | NA | ||
- | 1 | 33 Days | Double Acting | Single Rods | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.1~1.0 | - | Basic Type | - | Air Cushion | - | - | - | Rc Screws | Standard | NA | ||
- | 1 | 33 Days | Double Acting | Single Rods | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.1~1.0 | - | Basic Type | - | Air Cushion | - | - | - | Rc Screws | Standard | Yes (100°C) / Yes (250°C) | ||
- | 1 | 33 Days | Double Acting | Single Rods | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.1~1.0 | - | Basic Type | - | Air Cushion | - | - | - | Rc Screws | Stainless steel | Yes (100°C) / Yes (250°C) | ||
- | 1 | 33 Days | Double Acting | Single Rods | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.1~1.0 | - | Basic Type | - | Air Cushion | - | - | - | Rc Screws | Stainless steel | NA | ||
- | 1 | 33 Days | Double Acting | Single Rods | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.1~1.0 | - | Axial foot style / Single Clevis Shape | Standard Form | Air Cushion | - | - | - | Rc Screws | Standard | NA | ||
- | 1 | 33 Days | Double Acting | Single Rods | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.1~1.0 | - | Axial foot style / Single Clevis Shape | Standard Form | Air Cushion | - | - | - | Rc Screws | Standard | Yes (100°C) / Yes (250°C) | ||
- | 1 | 33 Days | Double Acting | Single Rods | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.1~1.0 | - | Axial foot style / Single Clevis Shape | Standard Form | Air Cushion | - | - | - | Rc Screws | Stainless steel | Yes (100°C) / Yes (250°C) | ||
- | 1 | 33 Days | Double Acting | Single Rods | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.1~1.0 | - | Axial foot style / Single Clevis Shape | Standard Form | Air Cushion | - | - | - | Rc Screws | Stainless steel | NA | ||
- | 1 | 33 Days | Double Acting | Single Rods | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.1~1.0 | - | U-Shaped Clevis Type | - | Air Cushion | - | - | - | Rc Screws | Standard | NA | ||
- | 1 | 33 Days | Double Acting | Single Rods | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.1~1.0 | - | U-Shaped Clevis Type | - | Air Cushion | - | - | - | Rc Screws | Standard | Yes (100°C) / Yes (250°C) | ||
- | 1 | 33 Days | Double Acting | Single Rods | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.1~1.0 | - | U-Shaped Clevis Type | - | Air Cushion | - | - | - | Rc Screws | Stainless steel | Yes (100°C) / Yes (250°C) | ||
- | 1 | 33 Days | Double Acting | Single Rods | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.1~1.0 | - | U-Shaped Clevis Type | - | Air Cushion | - | - | - | Rc Screws | Stainless steel | NA | ||
- | 1 | 33 Days | Double Acting | Single Rods | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.1~1.0 | - | Axial foot style / Single Clevis Shape | Press-Fit Type | Air Cushion | - | - | - | Rc Screws | Standard | NA | ||
- | 1 | 33 Days | Double Acting | Single Rods | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.1~1.0 | - | Axial foot style / Single Clevis Shape | Press-Fit Type | Air Cushion | - | - | - | Rc Screws | Standard | Yes (100°C) / Yes (250°C) | ||
- | 1 | 33 Days | Double Acting | Single Rods | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.1~1.0 | - | Axial foot style / Single Clevis Shape | Press-Fit Type | Air Cushion | - | - | - | Rc Screws | Stainless steel | Yes (100°C) / Yes (250°C) | ||
- | 1 | 33 Days | Double Acting | Single Rods | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.1~1.0 | - | Axial foot style / Single Clevis Shape | Press-Fit Type | Air Cushion | - | - | - | Rc Screws | Stainless steel | NA | ||
- | 1 | 33 Days | Double Acting | Single Rods | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.1~1.0 | - | Axial foot style / Single Clevis Shape | Integrated shape | Air Cushion | - | - | - | Rc Screws | Standard | NA | ||
- | 1 | 33 Days | Double Acting | Single Rods | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.1~1.0 | - | Axial foot style / Single Clevis Shape | Integrated shape | Air Cushion | - | - | - | Rc Screws | Standard | Yes (100°C) / Yes (250°C) | ||
- | 1 | 33 Days | Double Acting | Single Rods | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.1~1.0 | - | Axial foot style / Single Clevis Shape | Integrated shape | Air Cushion | - | - | - | Rc Screws | Stainless steel | Yes (100°C) / Yes (250°C) | ||
- | 1 | 33 Days | Double Acting | Single Rods | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.1~1.0 | - | Axial foot style / Single Clevis Shape | Integrated shape | Air Cushion | - | - | - | Rc Screws | Stainless steel | NA | ||
- | 1 | 33 Days | Double Acting | Single Rods | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.1~1.0 | - | Flange Shape | - | Air Cushion | - | - | - | Rc Screws | Standard | NA | ||
- | 1 | 33 Days | Double Acting | Single Rods | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.1~1.0 | - | Flange Shape | - | Air Cushion | - | - | - | Rc Screws | Standard | Yes (100°C) / Yes (250°C) | ||
- | 1 | 33 Days | Double Acting | Single Rods | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.1~1.0 | - | Flange Shape | - | Air Cushion | - | - | - | Rc Screws | Stainless steel | Yes (100°C) / Yes (250°C) | ||
- | 1 | 33 Days | Double Acting | Single Rods | 20 ~ 40 | 25 ~ 300 | Standard | Standard | -10~60 | NA | 0.1~1.0 | - | Flange Shape | - | Air Cushion | - | - | - | Rc Screws | Stainless steel | NA |
Loading...
Main Body Shape | Standard | Valves | NA |
---|
Configure
Basic Attributes
Cylinder Operation Method
Rod Operation Method
Cylinder I.D: D(Ø)
Stroke: L(mm)
Additional Function
Environment, Applications
End Locking
Specifications
Type of Support
Support Bracket Mounting Position
Cushion
Stroke Adjustable Range
Stroke (for Cylinder 2)
Fall Prevention Configuration
Piping Screw Type
Piston Rod Materials
Bellows
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes