Manufacturer part number: LWAF-63-M6
Brand: NABEYA BI-TECH
Price: 30.64 €
Delivery time: Same day
Mounting Section Type: Female Thread
Rotating Radius R: 63 mm
Mounting Section Diameter M: 6
Mounting Section Length L: 10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LWAF-63-M6
Part Number
|
---|
LWAF-63-M6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Section Type | Rotating Radius R (mm) | Mounting Section Diameter M | Mounting Section Length L (mm) | |
---|---|---|---|---|---|---|---|---|---|
30.64 € 21.45 € | 1 | Available |
Same day
Stock | 10 | Female Thread | 63 | 6 | 10 |
Loading...
Application | Clamp | Type Clamp | Cam Lever | Operation Direction | Top and Bottom |
---|---|---|---|---|---|
Shape | L-Shaped | L-Shaped Clamp Lever Shape | No Set Screw | Main Body Material | Zinc Diecast |
Main Body Surface Treatment | Electrostatic Paint | Adjustment screw for gap | Available |
This page is Cam Lever_LWAM / LWAF, part number LWAF-63-M6.
You can find the detail information about specifications and dimensions on part number LWAF-63-M6.
Configure
Stock
Basic Attributes
Type
Mounting Section Type
Rotating Radius R(mm)
Mounting Section Diameter M
Mounting Section Length L(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LWAF-82-M8 |
LWAM-63-M6X20 |
LWAM-63-M6X25 |
LWAM-63-M6X30 |
LWAM-63-M6X35 |
LWAM-63-M6X40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mounting Section Type | Rotating Radius R (mm) | Mounting Section Diameter M | Mounting Section Length L (mm) |
---|---|---|---|---|---|---|---|---|---|
46.19 € | 1 | Available | 6 Days | 10 | Female Thread | 82 | 8 | 12 | |
44.80 € | 1 | 6 Days | 10 | Male thread | 63 | 6 | 20 | ||
45.49 € | 1 | 6 Days | 10 | Male thread | 63 | 6 | 25 | ||
45.49 € | 1 | 6 Days | 10 | Male thread | 63 | 6 | 30 | ||
45.49 € | 1 | 6 Days | 10 | Male thread | 63 | 6 | 35 | ||
35.84 € | 1 | Available |
Same day
Stock | 10 | Male thread | 63 | 6 | 40 |