KB Model Rigid Wheel Plate Type (With Stopper) (WKB-100(R))

KB Model Rigid Wheel Plate Type (With Stopper) WKB-100(R)
  • Promotional pricing ends 30/11/2024
  • Volume Discount

Product Details:

Manufacturer part number: WKB-100(R)

Brand: YUEI CASTER

Price: 28.32

Delivery time: 5 Days


Technical Data:

Mounting Height H: 144 mm

Properties: -

Load Range: 80.01~140.00 daN

Allowable Load: 100 daN

Wheel Material: Rubber


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WKB-100(R)

Part Number
WKB-100(R)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(mm)
Wheel Width
(mm)
Load Category Stopper Wheel Bearings Stopper Lever Type

28.32 €

1 Available 5 Days 144-80.01~140.00100RubberNA80451158010032Medium LoadAvailableAvailableWith Single Stopper (Right)

Loading...

  1. 1

Basic information

Caster Type Plate Type Fixed Stopper With Rotation Stopper Fitting Material Steel
Mounting Hole Type Round Hole Application Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift

This page is KB Model Rigid Wheel Plate Type (With Stopper), part number WKB-100(R).
You can find the detail information about specifications and dimensions on part number WKB-100(R).

Variation of this product

Part Number
GUKB-130(R)
GUKB-150(L)
GUKB-150(R)
WKB-130(L)
WKB-130(R)
WKB-150(L)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(mm)
Wheel Width
(mm)
Load Category Stopper Wheel Bearings Stopper Lever Type

51.81 €

1 12 Days 177-140.01~220.00180[Others] Nylon Foil Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance100561379313040Medium LoadAvailableAvailableWith Single Stopper (Right)

59.46 €

1 12 Days 198-140.01~220.00200[Others] Nylon Foil Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance100561379315040Heavy LoadAvailableAvailableWith Single Stopper (Left)

59.46 €

1 Available 12 Days 198-140.01~220.00200[Others] Nylon Foil Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance100561379315040Heavy LoadAvailableAvailableWith Single Stopper (Right)

44.57 €

1 7 Days 177-140.01~220.00180RubberNA100561379313040Medium LoadAvailableAvailableWith Single Stopper (Left)

44.57 €

1 5 Days 177-140.01~220.00180RubberNA100561379313040Medium LoadAvailableAvailableWith Single Stopper (Right)

48.85 €

1 Available 5 Days 198-140.01~220.00200RubberNA100561379315040Heavy LoadAvailableAvailableWith Single Stopper (Left)

Tech Support