Manufacturer part number: AJ-412X70
Brand: NANSIN
Price: 13.10 €
Delivery time: 15 Days
Width W: 40 mm
Allowable Load: 4 kN
Thread Length L: 70 mm
Main Body Height h: 20 mm
Thread Nominal M: 12 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AJ-412X70
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | With Bottom Rubber | Thread Material | Steel |
---|---|---|---|---|---|
Body Material | Steel | Bottom Rubber Material | Rubber | Properties | Standard |
This page is Adjuster AJ Series, part number AJ-412X70.
You can find the detail information about specifications and dimensions on part number AJ-412X70.
Configure
Basic Attributes
Type
Width W(mm)
Allowable Load(kN)
Thread Length L(mm)
Main Body Height h(mm)
Thread Nominal M(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AJ-410X50 |
AJ-48X60 |
AJ-512X100 |
AJ-516X70 |
AJ-616X70 |
AJ-620X100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Width W (mm) | Allowable Load (kN) | Thread Length L (mm) | Main Body Height h (mm) | Thread Nominal M (mm) |
---|---|---|---|---|---|---|---|---|---|---|
9.21 € | 1 | 6 Days | 10 | 40 | 3.5 | 50 | 20 | 10 | ||
7.80 € | 1 | 6 Days | 10 | 40 | 2 | 60 | 20 | 8 | ||
13.63 € | 1 | 6 Days | 10 | 50 | 4 | 100 | 25 | 12 | ||
14.50 € | 1 | 6 Days | 10 | 50 | 5 | 70 | 25 | 16 | ||
15.20 € | 1 | Available | 8 Days | 10 | 60 | 5 | 70 | 25 | 16 | |
20.95 € | 1 | 6 Days | 10 | 60 | 5 | 100 | 25 | 20 |